Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black

Model Number: P030-002-5


Computer power cables connect your server, switch, router and other devices to a surge protector, PDU or UPS system with 5-15R outlets.
  • Recommended for powering servers, switches, routers and other network devices
  • 2 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • Ideal replacements for worn-out or missing NEMA 5-15P to C13 power cables

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Desktop Computer Power Cords Connect Essential Network Equipment
This computer power supply cable is designed for keeping mission-critical network equipment operating at all times. You can use it to connect a computer, monitor, printer, server, switch, router or other device with a C14 power inlet to an AC wall outlet, surge protector, UPS system or PDU. The two-foot length helps reduce cable clutter and minimize the risk of tripping. Five power supply cables are included.

Typical Applications

  • Connect devices like servers, switches and routers to a PDU in your data center
  • Extend existing power connections up to 2 ft. to more easily place devices or reach a power source
  • Provide high-quality replacements for worn-out or missing power cords

Package Includes

  • P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack, 2 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143280
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)2
Voltage Compatibility (VAC)125
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)9.98 x 7.09 x 0.50
Shipping Weight (lbs.)1.10
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC14YW | PDU Accessories PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.