Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Cord, C19 to NEMA L6-20 - Heavy Duty, 20A, 250V, 12 AWG, 12 ft., Black


Heavy-duty power cord supplies power to network devices that require a heavy-gauge connection, such as larger servers and switches.
  • Recommended for powering servers, switches and other essential network devices
  • Locking connector maintains secure link to avoid loss of power and costly downtime
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • C19 to L6-20P power cord is ideal replacement for worn-out or missing cable
  • Extra-long 12 ft. cord provides flexibility in placing connected device away from outlet

View Full Product Details

Tripp Lite Part Number

P040-012

$37.58 Avg. Price
Have a Question?
Contact Us

Features

C19 to L6-20P Power Cable for Network Devices That Require a Heavy-Gauge Connection
This 12 AWG power cable is designed for servers, routers, network switches, blade server enclosures and other devices that require a heavy-gauge connection capable of managing high power levels. The fully molded C19 end connects to your device’s C20 inlet, and the fully molded NEMA L6-20P plug connects to an AC power source up to 12 feet away. The 12-foot length allows you great flexibility in placing equipment with respect to the power outlet.
Locking Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The locking NEMA L6-20P connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking connector is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the heavy-duty power cable always stays connected.

Typical Applications

  • Connect network devices like servers, switches and blade server enclosures to a PDU up to 12 ft. away in your data center
  • Extend an existing power connection up to 12 ft. to more easily place a device or reach a power source in a rack
  • Replace a worn-out or missing heavy-gauge power cord

Package Includes

  • P040-012 C19 to L6-20P Power Cord, 12 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180681
Country/RegionNorth America
INPUT
Maximum Input Amps20
Cable Length (ft.)12
Voltage Compatibility (VAC)250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)7.10 x 7.90 x 0.10
Shipping Weight (lbs.)2.20
Wire Gauge (AWG)12
CONNECTIONS
Side A - Connector 1NEMA L6-20P
Side B - Connector 1IEC-320-C19
SPECIAL FEATURES
High VoltageYes
Locking PlugYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P040-012

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.