Ultra High-Speed HDMI Cable - 8K @ 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2 (M/M), Black, 10 ft. (3.05 m)
- Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
- Supports Dynamic HDR for richer contrast and expanded color accuracy per frame
- Supports eARC for full-resolution object-based surround sound with no compression
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
P568-010-8K6 New
Have a Question?
Features
Typical Applications
- Watch 8K video from a compatible Blu-ray player, game console, laptop or tablet on a compatible television, monitor or projector
- Connect a Windows laptop to a conference table’s A/V box to give a video presentation on a large screen
- Play online or PC video games that display optimal graphics
- Send 8K video content to digital signs or point-of-sale displays
Package Includes
- P568-010-8K6 Ultra High-Speed HDMI Cable, 8K @ 60 Hz, M/M, Black, 10 ft.
Specifications
OVERVIEW
UPC Code | 037332256881 |
Technology | HDMI; HDR |
VIDEO
Max Supported Video Resolution | 7680 X 4320 60HZ (8K) |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Specification | eARC (enhanced Audio Return Channel) |
INPUT
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
PHYSICAL
Cable Outer Diameter (OD) | 7.3MM |
Cable Jacket Material | PVC |
Wire Gauge (AWG) | 28 |
Color | Black |
Material of Construction | PVC |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
HDMI Specification | 2.1 |
HDCP Specification | 2.2 |
Driver Required | No |
SPECIAL FEATURES
Fully Molded Connector Ends | No |
Ohms | No |
EMI/RFI Line Noise Protection | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
DIN Mountable | No |
Integrated/Removable Cable | No |
MST Support | No |
Scaler Function | No |
IP67 Rated | No |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P5680108K6 model support page.
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.