UPS Battery Replacement for Select SMART1200LCD, SMART1500LCD, SMART1500LCDXL, SMX1500LCD UPS Systems
Part Number: RBC1500
- Replacement battery backup for select battery-door-equipped Tripp Lite UPS systems
- Carefully screened and certified to restore UPS runtime to original specs
- Leakproof internal battery requires no regular maintenance
- Ships fully assembled and ready for immediate installation to prevent downtime
- Reusable packaging allows you to easily send expired batteries to recycling center
- 18-month limited warranty
Features
System Requirements
- SMART1200LCD, SMART1500LCD, SMART1500LCDXL and SMX1500LCD UPS system equipped with battery access door
Package Includes
- RBC1500 UPS Battery Replacement (pre-assembled battery pack with 2 12V batteries)
Specifications
OVERVIEW
UPC Code | 037332214706 |
BATTERY
DC System Voltage (VDC) | 24 |
Included Battery Set | Contains (2) 12V 9AH sealed lead acid batteries |
Typical Battery Lifespan | 3 to 5 years typical, depending on UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 6.50 x 8.07 x 12.60 |
Unit Dimensions (hwd / in.) | 2.64 x 6.02 x 7.91 |
Unit Weight (lbs.) | 11.75 |
WARRANTY
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Related Products
UPS Battery Backup
Model Number | Description | |
---|---|---|
![]() |
SMART1200LCD | SmartPro LCD 120V 1200VA 700W Line-Interactive UPS, AVR, 2U Rack/Tower, LCD, USB, DB9 Serial, 8 Outlets |
![]() |
SMART1500LCD | SmartPro LCD 120V 1500VA 900W Line-Interactive UPS, AVR, 2U Rack/Tower, LCD, USB, DB9 Serial, 8 Outlets |
![]() |
SMART1500LCDXL | SmartPro LCD 120V 1500VA 900W Line-Interactive UPS, AVR, Extended Runtime, 2U Rack/Tower, LCD, USB, DB9, 8 Outlets |
![]() |
SMX1500LCD | 1500VA 900W Line-Interactive UPS - 8 C13 Outlets, AVR, 230V, 50/60 Hz, USB, DB9, LCD, 2U Rack/Tower |