Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

850VA 480W 230V Line-Interactive UPS - 6 C13 Outlets, 2 Australian Outlet Adapters, LCD, USB, Tower


Desktop UPS offers complete power protection for small network applications, including home offices, security systems and digital signage.

  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Keeps AC power running during outages to allow time for file saves and safe shutdown
  • Maintains line power operation with input voltage as low as 170V and as high as 280V
  • 6 C13 outlets with 2 AUS/NZ adapters power and protect PCs and other equipment
  • Easy-to-read LCD touchscreen provides valuable voltage, load and battery data
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

OMNIVSX850A New

Extended Warranty Options
Have a Question?
Contact Us

Features

850VA/480W/230V Battery Backup for PCs, Home Theaters or Digital Signage
This OMNIVS® line-interactive UPS system with AVR protection provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The 230V battery backup is ideal protection for your home office, media center or commerce components, including computers, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, kiosks, security systems and digital signage equipment.

Allows Time to Back Up Critical Files During a Blackout
Backup support allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the line-interactive UPS system should keep an energy-efficient desktop computer with small LCD monitor powered as long as 46 minutes. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.

6 IEC 320 C13 Outlets Protect Your Connected Components
All six C13 outlets provide battery backup and voltage regulation for your computer, monitor and other crucial components. Included outlet adapters with 30-centimeter cords convert two C13 outlets to 10A Australia/New Zealand-compatible outlets. A high >95% line mode efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The OMNIVSX850A can correct brownouts as low as 170V and overvoltages as high as 280V back to nominal 230V power continuously, all while keeping the battery fully charged and ready to take over in case of power failure.

312 Joules Fight Back Against Unexpected Power Surges
A 312-joule surge suppression rating protects connected components from the harmful effects of power surges.

Combats Electromagnetic Interference That Can Harm Equipment
EMI (electromagnetic interference) and RFI (radio frequency interference) line noise is a common cause of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The OMNIVSX850A incorporates technology that filters out disruptive line noise so that it won’t affect your equipment.

Easy-to-Read LCD Touchscreen Reports Real-Time UPS and Power Status
The LCD touchscreen offers five screens of UPS and site power information when the OMNIVSX850A is operating in either on-line or battery power mode. It displays vital voltage, load and battery data, as well as critical fault status. An audible alarm will sound in case of low battery, excessive load and fault condition.

HID-Compliant USB Port Allows for Automatic Saves and Shutdowns
This port connects the OMNIVSX850A to a computer running Tripp Lite’s free downloadable PowerAlert® software to enable safe unattended system shutdown in case of a prolonged power failure. USB cable is included. The UPS works with Windows, Mac and Linux operating systems.

Tower Form Factor for Easy Placement in Your Workspace or Media Center
The compact ABS housing fits easily on a desktop, shelf or anywhere else convenient to your workstation or home theater. Connect the C14 power inlet to a properly grounded AC wall outlet with a user-supplied power cord with country-specific plug. A detachable 1.5-meter power cord with 10A Australia/New Zealand input plug is included.

Typical Applications

  • Protect your PC and other sensitive electronics against power surges, line noise, brownouts, overvoltages and blackouts
  • Operate essential equipment during short-term power outages using battery backup power
  • Shut down desktop PCs and other equipment without data loss during long-term power outages 
  • Support small business phone systems, point-of-sale (POS) systems, kiosks and ATMs

Package Includes

  • OMNIVSX850A 850VA 480W 230V Line-Interactive UPS with 6 Outlets
  • (2) C13 to AUS/NZ outlet adapters, 30 cm
  • USB cable
  • Power cord with 10A AUS/NZ plug, 1.5 m
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332255228
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)3.7
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeAUS/NZ 10A; C14 inlet
Input Circuit Breakers5A fuse
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)850
Output Watt Capacity (Watts)480
Nominal Voltage Details230V nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Battery Mode)±10%
Hot-Swap PDU optionsPDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(6) C13
Individually Controllable Load Banks  No
BATTERY
Half Load Runtime (min.)  5 minutes (240 watts)
Expandable RuntimeNo
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51 
Battery Replacement DescriptionSee manual for battery replacement information
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Overvoltage Correction  Input voltages between 247 and 280 are reduced by 15%
Undervoltage Correction  Input voltages between 170 and 207 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayTouchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
SwitchesPower switch offers whole UPS off/on power control
Alarm Cancel OperationAlarm remains silent in battery power mode until low-battery condition occurs
Audible AlarmAudible alarm indicates low-battery condition during battery mode operation
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating312
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)345
Primary UPS Height (mm)160
Primary UPS Width (mm)122
Shipping Dimensions (hwd / in.)9.80 x 14.20 x 23.60
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)6.3 x 4.8 x 13.6
UPS Power Module Weight (kg)5.99
UPS Power Module Weight (lbs.)13.2
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative HumidityUp to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  62
AC Mode Efficiency Rating (100% Load)>95%
Audible NoiseLess than 40dB front side 1m
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)170V
High Voltage Transfer to Battery Power (Setpoint)280V
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
STANDARDS & COMPLIANCE
UPS CertificationsAS/NZS 4417; CE
Certification DetailsSeries Number (s) AG-04F5; Safety Standards (International) IEC62040-1:2017 (2nd Ed); AS/NZS 4417; EMI/EMC Standards EN/IEC62040-2:2018; Category C2; Class A; IEC62040-2:2016
WARRANTY
Product Warranty Period (International)2-year limited warranty

Related Products

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS

Services

Extended Warranty

Part Number Description
WEXT1D 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2D 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3D 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable

Resources & Downloads

support icon

Do you own a
OMNIVSX850A

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.