USB 2.0 A/B Active Repeater Cable (M/M), 30 ft. (9.14 m)
- Allows a USB-B device to be located up to 30-ft. (9.14 m) from computer
- Supports USB 2.0 data transfer rates up to 480 Mbps
- Premium foil and braid shielding protects against EMI/RFI line noise
- Delivers up to 150mA of power to connected USB-B device
- Backward compatible with previous USB generations
- 3-year limited warranty
U042-030
Have a Question?
Overview
The U042-030 works with all computers, devices and cables with USB-A or USB-B connectors, and provides up to 150mA of power to the connected USB-B device. An external power supply or powered USB 2.0 hub is required for power applications stronger than 150mA. You can hot-swap connected devices - for instance, unhook your printer and connect a scanner - without having to power down the computer.
Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Ideal for connecting printer, scanner and other USB-B peripherals to a computer
- Plug-and-play operation with no software or drivers required
Bus-Powered Repeater Extends Range
- No loss in signal quality or performance
Compatible with USB-A and USB-B Computers, Cables and Devices
- Supports data transfer rates up to 480 Mbps
- Provides up to 150mA of power to connected USB-B device
- External power supply or powered USB hub required for power applications stronger than 150mA
- Backward compatible with previous USB generations
- Easy to hot-swap devices without needing to power down computer
Premium Construction for Superior Signal Transfer
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
- Integral strain relief helps cable and connectors move freely without stress or cracking
- Works with Windows and Mac computers
Specifications
OVERVIEW
UPC Code | 037332206947 |
Technology | USB 2.0 (High Speed); USB |
INPUT
Cable Length (ft.) | 30 |
Cable Length (in.) | 360 |
Product Length (in.) | 360 |
Product Length (cm.) | 914.4 |
Product Length (ft.) | 30 |
Product Length (m.) | 9.1 |
PHYSICAL
Cable Outer Diameter (OD) | 0.6 |
Color | White |
Material of Construction | PVC |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 28.4 to 125.6 F (-2 to 52 C) |
Storage Temperature Range | -4 to 132.8 F (-20 to 56 C) |
Relative Humidity | 5% to 95% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB B (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
![]() |
U222-007-R | 7-Port USB 2.0 Hub |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.