Part Number: U521-1P0M-WH New
USB4 40Gbps cable connects 2 devices with USB-C or Thunderbolt 3 ports, including 4K/8K displays, laptops, smartphones, docks and PCs.
- Transfers large video and data files at speeds up to 40 Gbps – 8x faster than USB 3.0
- Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
- Supports single 8K display or dual 4K displays at 60 Hz up to 80 Gbps
- PD Charging cable supports 240W power output for charging high-powered devices
- Backward compatible with USB 3.x, USB 2.0 and Thunderbolt 3 devices
- 3-year limited warranty
Features
USB4 Cable Streams Video and Processes Data at 40 Gbps, 8x Faster Than USB 3.0
This USB4 40Gbps cable (M/M) transmits across two bidirectional lanes, supporting speeds up to 40 Gbps, which is eight times faster than USB 3.0/3.1/3.2. Unlike previous USB generations, the USB4 40Gbps cable has the ability to allocate resources. Instead of splitting video and data equally between its two lanes, the U521-1P0M-WH allows the connected display as much bandwidth as it needs, while saving all remaining bandwidth for high-speed data transfers. This makes the cable perfectly suited for 4K or 8K video streaming and editing, as well as transferring large RAW video or CAD files.
Supports DisplayPort Alternate Mode for Unidirectional 80 Gbps Video Connections
By connecting a 4K or 8K display to a host device that supports DisplayPort Alt Mode 2.1, this cable can use both high-speed lanes to transmit 4K or even 8K video at 60 Hz in one direction at 80 Gbps maximum speed with 30-bit Deep Color, HDR and 4:4:4 chroma subsampling. Connected to a host that supports DisplayPort Alt Mode 1.4, the U521-1P0M-WH can transmit 8K at 30 Hz.
Backward Compatible with Legacy USB and Thunderbolt 3 Devices
Though both connected devices must support USB4 40Gbps for the cable to reach its full potential, the U521-1P0M-WH is backward compatible with USB 3.x, USB 2.0 and Thunderbolt 3 devices. It connects two USB-C devices, including MacBooks, Chromebooks, Windows laptops, Kindles, game consoles, smartphones, external hard drives, docking stations and wall chargers. It is compatible with all USB-C and Thunderbolt 3 devices, enabling use in existing installations while preparing for future upgrades.
PD Charging Cable Keeps the Connected Notebook, Laptop or Other Device at Capacity
The U521-1P0M-WH supports Power Delivery (PD) 3.1 charging of the connected PD Charging-compliant device. It carries power output up to 48V 5A (240W), which is sufficient for fast-charging and powering your MacBook or other mobile device, including the latest iPhone and other smartphones with a USB-C connector.
USB-IF Certification Ensures Rigorous Testing and Top-of-the-Line Performance
This cable meets the high standards of USB-IF (USB Implementers Forum, Inc.), a non-profit organization consisting of companies that developed the USB specification. Receiving USB-IF certification means the U521-1P0M-WH meets the industry’s highest environmental, mechanical and electrical standards. It operates with your USB peripherals, adapters and cables with top efficiency and safety.
System Requirements
- Devices with USB-C or Thunderbolt 3 ports (USB4 40Gbps compatibility required to achieve USB4 40Gbps performance)
- DP 2.1 Alt Mode required for maximum video output capability (8K/60Hz)
- 240W PD Charging output is supported, but the actual charging performance of a connected device is dictated by the maximum power draw of the device itself
Package Includes
U521-1P0M-WH USB4 40Gbps Cable (M/M), White, 1 m (3.3 ft.)
Specifications
OVERVIEW
UPC Code | 037332281142 |
Device Compatibility | Amazon Kindle; Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Tablet; Video Game System |
Technology | USB4 |
Country/Region | Global |
Cable Type | Active |
VIDEO
Resolutions Supported | The U521-1P0M-WH is compatible with USB3.x/USB4/Thunderbolt hosts that support at least DisplayPort Alt Mode 1.4 and supports the following video output capabilities: DP 2.1 Alt Mode Host Up to 7680 x 4320 (8K) @ 60 Hz DP 1.4 Alt Mode Host Up to 7680 x 4320 (8K) @ 30 Hz |
Supported Resolutions | 3840x2160 (4K); 7680x4320 (8K) |
Max Supported Video Resolution | 7680 X 4320 @ 60HZ |
Max Supported Color Depth | 30-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
EDID Support | Yes |
Bandwidth | 40 Gbps; 80 Gbps (DP 2.0 cable) |
DisplayPort Alt Mode | Yes |
DSC Support | Yes |
INPUT
Maximum Input Amps | 5.0 |
Maximum Input Watts | 240 |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.1 |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
CHARGING
Total Charging Amps | 5 |
Total Charging Watts | 240 |
Standards | PD 3.1 |
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet; Video Game Console |
PHYSICAL
Color | White |
Material of Construction | TPE |
Cable Jacket Color | White |
Connector Color | White |
Cable Jacket Material | TPE |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.95MM |
Wire Gauge (AWG) | 34/30/23 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.18 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85%, Non-Condensing |
Storage Humidity Range | 5% to 90%, Non-Condensing |
Power Provided to Connected Device(s) | 240W (48V/5A) |
FEATURES & SPECIFICATIONS
USB Specification | USB4 (up to 40 Gbps) |
Data Transfer Rate | 40 Gbps |
Displayport Specification | 1.4; 2.1 |
STANDARDS & COMPLIANCE
Product Certifications | UL 94 |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White | |
U280-W04-100C2G | 4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U442-DOCK40-5 | USB-C Mini Dock and Multiport Adapter - 8K HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.3 | |
U442-DOCK40-6 | USB-C Mini Dock and Multiport Adapter - 8K HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, Gigabit Ethernet, 100W PD Charging, HDR, HDCP 2.3 | |
U442AB-DOCK9 | Safe-IT USB-C Dock, Triple Display - 4K 60 Hz HDMI/DisplayPort, VGA, USB 3.2 Gen 2, USB Hub, Gigabit Ethernet, 100W PD Charging, Antibacterial |
Documents & Downloads
Declarations of Conformity
Product Images