Part Number: N062-012-KJ-WOF New TAA
Manages and organizes input/output network cable connections in your small network closet, including audio/video, VoIP, Ethernet and USB.
- 12 blank cutouts accommodate all UTP keystone jacks, including RJ45, HDMI and USB
- Installs on a wall vertically or horizontally with included mounting bracket
- Ports are numbered and labeled for at-a-glance connection identification
- Recommended for AV, VoIP, Ethernet and other applications in small network closets
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Manages and Organizes up to 12 Cable Connections
This 12-port patch panel is ideal for wall mounting in small network closets or near a desk or workspace. Twelve blank offset cutouts accommodate almost any standard keystone jack, including RJ45 Ethernet, HDMI and USB. Ports are numbered and labeled to help you identify individual cable runs at a glance.
Designed for Easy Custom Installation
The 12-port patch panel mounts to a wall, desk or similar flat surface in either horizontal or vertical mode, so you can easily organize inputs to your specific requirements. It easily snaps into and out of the frame, allowing you to remove it to make new connections and snap it back into place.
TAA-Compliant for GSA Schedule Purchases
The N062-012-KJ-WOF is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332285140 |
Product Type | Wall Mount |
Technology | Cat5/5e; Cat6; Cat6a |
CONNECTIONS
Number of Ports | 12 |
Ports Detail | 12 DEDICATED PORTS AVAILABLE FOR MOUNTING STANDARD KEYSTONE JACKS |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
Side B - Connector 1 | KEYSTONE JACK CUTOUT |
PHYSICAL
Color | Black |
Material of Construction | PANEL: SECC; WM BRACKET: ABS (UL94V-0) |
Mounting Holes or Slots | Yes |
Total Number of Ports | 12 |
Shipping Dimensions (hwd / in.) | 3.03 x 11.18 x 3.11 |
Shipping Weight (lbs.) | 0.66 |
Unit Dimensions (hwd / in.) | 9.960 x 2.550 x 2.750 |
Housing | SECC |
Mounting Details | WALL MOUNT |
Panel Style | Blank |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% TO 90% RH, NON-CONDENSING |
Storage Humidity Range | 10% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
Mounting Accessory Included | Yes |
Numbered Ports | Yes |
Driver Required | No |
Keystone Jacks | Yes |
Panel Applications | Audio/Video; Ethernet; USB |
STANDARDS & COMPLIANCE
Product Certifications | UL 94 |
Product Compliance | REACH; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N040-010-WH | Snap-In Blank Keystone Jack Insert, White, 10 Pack, TAA | |
N235-001 | Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA | |
N235-001-WH | Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA | |
N238-001-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA | |
N238-001-GY-TF | Keystone Jack Cat6/Cat5e, RJ45, Shuttered, Dust Cap - Toolless, PoE/PoE+ Compliant, White, TAA | |
N238-001-WH-6A | Cat6 Keystone Jack - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, White, TAA |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images