Model Number: EZA050
This Model has been retired and has not been replaced. More information for the EZA-050 is available on the model support page
Overview
Features
- Eliminates the need to field terminate VGA connectors
- Detachable, screw-on connectors
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- At a diameter of 7/8 in., it makes pulling long cables fast and easy
- Protects entire cable from strain, dirt, debris and damage
- Choose from a variety of connector combinations for the perfect fit
- Available in 35 ft., 50 ft. and 100 ft. lengths, both PVC and plenum rated
- Supports Video and Audio pass through depending on end kit used
Specifications
OVERVIEW
UPC Code | 037332141897 |
Technology | VGA/SVGA |
PHYSICAL
Color | Black; Green |
Cable Length (ft.) | 50 |
Shipping Dimensions (hwd / in.) | 2.00 x 6.10 x 9.90 |
Shipping Weight (lbs.) | 2.20 |
CONNECTIONS
Side A - Connector 1 | DIN 14 PIN (FEMALE) |
Side B - Connector 1 | DIN 14 PIN (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images