High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
- Premium double-shielded digital audio/video cable
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- Bandwidth up to 18 Gbps
- High Speed HDMI and HDCP compliant
- Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
- This product is covered by a Lifetime Limited Warranty (coverage details)
P568-003
Have a Question?
Overview
Features
- Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- Premium double-shielded cable protects against outside noise (EMI/RFI)
- Impedance-matched twisted-pair construction reduces cross-talk and interference
- Bandwidth up to 18 Gbps
- Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
- Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
Specifications
OVERVIEW
UPC Code | 037332160911 |
Technology | HDMI |
INPUT
Cable Length (ft.) | 3 |
PHYSICAL
Wire Gauge (AWG) | 30 |
Color | Black |
Shipping Dimensions (hwd / in.) | 9.10 x 6.90 x 0.10 |
Shipping Weight (lbs.) | 0.17 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
FEATURES & SPECIFICATIONS
HDMI Specification | 1.3 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P568003 model support page.
Related Products
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B122-000 | HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45.72 m), (HDMI F/F),TAA |
![]() |
B122-000-60 | HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38.1 m), (HDMI F/F), TAA |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.