Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI-D to VGA Active Adapter Converter Cable, 1920x1200, 6 in.


Convert a DVI digital signal to VGA analog to provide compatibility between a VGA monitor and a computer with DVI-D output.
  • Converts a DVI-D digital signal to a VGA analog signal for greater device compatibility
  • Supports computer resolutions up to 1920 x 1200 and HD up to 1080p for high-quality images
  • Features plug-and-play installation; does not require software or drivers
  • Works with VGA cables up to 100 ft. for flexibility in monitor placement
  • Includes a USB Micro-B cable if power is needed
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P120-06N-ACT

Have a Question?
Contact Us

Features

Active Adapter Makes a DVI Video Source Compatible with Your VGA Monitor
This active DVI-D to VGA converter cable makes it possible to send a DVI-D digital signal from your computer or other source device to a VGA analog monitor. Connect the built-in 6-inch cable with DVI-D single-link male connector to the DVI port on your video source device. Then, connect a VGA cable, such as a Tripp Lite P502-series VGA cable, from your monitor to the converter. The converter supports VGA cables up to 100 feet, providing flexibility in device placement.
Save Money without Sacrificing Image Quality
This DVI-D to VGA active adapter helps you save money by making your current VGA monitor compatible with a computer or other source device equipped with a DVI output. It supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1920 x 1080 (1080p). Active digital-to-analog circuitry and quality manufacturing ensure a clean, consistent video signal.
Simplify Installation with a Plug-and-Play Solution
Completely plug and play, this DVI-D to VGA active adapter does not require software or drivers. The DVI-D cable is built-in, so the only cable you need to supply is your device’s VGA cable. If your application requires power, use the included USB Micro-B cable to connect the converter to a USB port on your monitor or a USB wall outlet.
3-Year Warranty
The P120-06N-ACT is backed by a 3-year warranty, ensuring reliability and performance.

Typical Applications

  • Use your current VGA monitor with your newer DVI computer to eliminate the need for a new display
  • Use a VGA projector with your DVI computer to give a presentation

Package Includes

  • DVI-D to VGA Active Adapter Converter Cable, 6 in.
  • USB to USB Micro-B Cable, 3 ft.
  • Quick Start Guide

System Requirements

  • A computer with DVI-D output
  • A monitor or projector with VGA input
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332184832
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6.0
Cable Length (cm)15.240
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.30 x 4.80 x 1.60
Shipping Weight (lbs.)0.40
CONNECTIONS
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side A - Connector 2USB A (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video

  Model Number Description
DVI to VGA Cable Adapter (DVI-A to HD15 M/F) P120-000 P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
DVI to VGA Cable Adapter (DVI-I to HD15 F/M) P126-000 P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.