Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.5mm Mini Stereo to Two RCA Audio Y Splitter Adapter Cable (3.5mm F to 2x RCA M), 6-in.

Model Number: P316-06N


Convert a 3.5mm Stereo plug to RCA Stereo plugs
  • Converts a 3.5mm Stereo plug to 2 x RCA Male plugs
  • Shielded, flexible cable

Overview

Tripp Lite P316-06N is the ideal solution for allowing your mobile devices with 3.5mm stereo output to be connected to home audio RCA inputs. While most mobile devices use the 3.5mm stereo headphone output, most home audio systems with an amplifier or receiver use RCA jacks for audio inputs. This cable is ideal for adapting the output of your mp3 player or phone to stereo RCA plugs for connecting to your home audio system.

Features

  • 6-inch 3.5mm Female to 2 x RCA Male
  • Molded ends for a Lifetime of use
  • Shielded cable protects from outside noise interference
  • Color coded Red / White RCA's for accurate connections

Package Includes

  • 6-inch 3.5mm Female to 2 x RCA Male adpter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183996
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.08
CONNECTIONS
Side A - Connector 13.5MM (FEMALE)
Side B - Connector 1(2) RCA (MALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P318-06N-FMM | Digital Signage & Audio/Video P318-06N-FMM 3.5mm 4-Position Female to (x2) 3.5mm 3-Position Male Audio Headset Splitter Adapter, 6-in.
P318-06N-MFF | Digital Signage & Audio/Video P318-06N-MFF 3.5mm 3-Position Female (x2) to 3.5mm 4-Position Male Audio Headset Splitter Adapter, 6-in.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.