Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Standard Speed HDMI Cable with Ethernet, 1080p, Digital Video with Audio (M/M), 50 ft.

Model Number: P569-050


  • 50-ft. Standard Speed with Ethernet HDMI cable
  • Supports transmission speeds up to 10.2Gbps
  • Backward compatible to previous HDMI generations
  • Video mirroring with iPad2
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite P569 Series HDMI cables are the latest generation of Digital Video and Audio: HDMI Standard Speed with Ethernet. These cables offer the highest level of performance by HDMI: supports Ethernet Data Connectivity, Audio Return Channel, 3D support, and video resolutions up to1080p. Standard Speed (or “category 2”) HDMI cables have been tested to perform at speeds of 340Mhz or up to 10.2Gbps, which is the highest bandwidth currently available over an HDMI cable and, can successfully handle 1080p signals including those at increased color depths and/or increased refresh rates from the source. These cables are backward compatible with previous versions of HDMI, and will work in all HDMI cabling scenarios.

Features

  • 50-ft. Standard Speed with Ethernet HDMI cable
  • Supports transmission speeds up to 10.2Gbps
  • Backward compatible to previous HDMI generations
  • Fully molded cables, with Gold plated connectors assures long life
  • Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations

System Requirements

  • HDMI video source and HDMI enabled TV / Monitor

Package Includes

50-ft. Standard Speed with Ethernet HDMI Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186041
INPUT
Cable Length (ft.)50
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 6.80 x 8.00
Shipping Weight (lbs.)2.10
Wire Gauge (AWG)28
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.