Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Controls up to 16 servers or computers from one French keyboard, mouse and monitor housed in 1U of rack space.

  • Controls up to 16 servers or computers
  • Can daisy-chain up to 31 KVM switches to control 264 computers from one console
  • External USB ports let you share USB peripherals among connected computers
  • Easy switching among all 16 ports simplifies IT tasks and improves your application
  • 2 levels of password security (Admin and User) allow you to delegate proper access
  • 3-year limited warranty

Features

Connect 16 Computers or Servers to a Single Monitor, Mouse and French Keyboard
This NetDirector® rack-mount KVM switch lets you access, control, boot and reboot up to 16 computers or servers at the same time. All 16 devices share one built-in 19-inch LCD, touchpad, mouse and 105-key French keyboard, allowing you to control the devices from the next room, next door or another continent.

Connect up to 264 Computers to One Original Console
You can also cascade up to 31 B020-U16-19-KF KVM switches, allowing centralized access to as many as 264 computers using a single monitor, French keyboard and mouse.

Switching Between Computers Is Fast and Easy
Use the front-panel push buttons, hotkey commands or multi-lingual On-Screen Display (OSD) with text-based interface for quick and easy toggling between computers. You can use Auto Scan mode to scan all connected computers in five-second intervals automatically. Adding and removing computers can be done without powering down the hot-pluggable KVM switch.

Cables Are Included for Fast and Simple Setup
The B020-U16-19-KF supports both PS/2 and USB connections using a P778-Series combo cable kit. Eight kits come included with the B020-U16-19-KF. Because compatibility is based on common hardware standards rather than system software dependencies, almost any platform can be accommodated. Connect multiple versions of multiple platforms in any combination, including Windows and Linux operating systems. The firmware is upgradable using the included cable to ensure software remains up to date.

USB Ports Let You Share Peripherals between Computers
The built-in USB ports allow you to share USB-A peripherals, such as a flash drive or card reader, among all connected computers.

Transmits High-Definition Video
The B020-U16-19-KF supports video resolutions up to 1280 x 1024 (at 75 Hz) at the built-in 19-inch monitor and 2048 x 1536 (at 60 Hz) at an external display. DDC emulation allows video settings of each connected computer to be automatically adjusted for optimal output to the LCD. 

Multi-Level Password Security Keeps Your Data Safe
The B020-U16-19-KF enhances security by limiting access to an administrator and up to four local users. Two levels of password protection (Admin and User) help prevent unauthorized persons from gaining access to connected servers.

Designed for Convenient Mounting with Included Hardware
The heavy-duty steel housing comes with mounting hardware for 1U installation in an EIA-standard 19-inch rack from 26 to 38 inches deep. The LCD folds down when not in use, and the console locks into place to prevent sliding out of the rack. The detachable six-foot C13-to-C14 power cord connects the KVM switch to an AC power source.

System Requirements

  • Any major operating system
  • Any major web browser
  • HD15 port
  • USB or PS/2 keyboard/mouse ports

Package Includes

  • B020-U16-19-KF 16-Port 1U KVM Switch
  • (8) P778-006 USB/PS2 combo KVM cable kits
  • USB/PS2 combo external console cable kit
  • Grounding wire
  • RJ11 to DB9 firmware upgrade cable
  • C13 to C14 power cord
  • Rack-mounting hardware
  • Quick start guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332284204
ConsoleYes
Max CPU16
TechnologyPS/2; VGA/SVGA
VIDEO
Number of Monitors Supported1
Resolutions Supported

1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external)

Max Supported Video Resolution1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external)
Max Number of Ports (Entire Chain)128
Extended ModeNo
Mirror ModeNo
HDR SupportNo
3D Video SupportedNo
INPUT
AC Power Adapter Plug(s)IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)250V / 50/60Hz / 10A
AC Power Adapter Cord Length (ft.)6
AC Power Adapter Cord Length (m)1.8
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Recommended Electrical Service100-250V
Maximum Input Amps1.0
Input Frequency50/60Hz
Input Current120V (0.8A) / 230V (0.4A)
Power Input ReceptacleIEC-320-C14
Redundancy - Dual Power InputsNo
CONNECTIONS
Number of Ports16
Computer/Server PortsSPHD-18 (VGA, PS/2, USB)
Daisy-Chain PortYes
Firmware Upgrade PortYes
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(16) HD18 (FEMALE)
Side B - Connector 1HD18 (MALE)
Side B - Connector 2(1) DB25 (MALE)
Side B - Connector 3(2) USB A (FEMALE)
Side B - Connector 4(1) RJ11 (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfacePS/2
Console Monitor InterfaceVGA
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPORT LEDS: Online: 16x (Orange) Port ID: 1x 2-digit, 7-Segment (Yellow) Station ID: 1x 2-digit, 7-Segment (Yellow) Power: 1x (Dark Green) Lock: 1x Num Lock (Green) 1x Caps Lock (Green) 1x Scroll Lock (Green)
PHYSICAL
ColorBlack
Material of ConstructionMetal; Plastic
Cable Jacket ColorBlack
Housing ColorBlack
Included Mounting AccessoriesYes
LCD Monitor (in.)19
Total Number of Ports16
RackmountableYes
Shipping Dimensions (hwd / in.)5.11 x 26.18 x 32.67
Shipping Weight (lbs.)42.50
Unit Dimensions (hwd / in.)1.728 x 18.890 x 27.000
Unit Packaging TypeBox
Unit Weight (lbs.)31.3
Rack Units1
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0 to 85% RH, NON-CONDENSING
Operating Temperature32° to 122°F (0° to 50°C)
BTUs  26.9 BTUs at 120Vac /27.9 BTUs at 220Vac
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  No
IR Remote Extension SupportNo
PORT EXPANSION
Daisy-chainable or CascadableDAISYCHAIN
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
On-Screen Display (OSD)No
Port SelectionHotkey; OSD; Pushbutton
Driver RequiredNo
Autoscan Duration  USER DEFINEABLE (1 TO 255)
REMOTE ACCESS
Modem PortNo
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
Product ComplianceCE (Europe); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) N001-007-GY N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) N001-010-GY N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) N001-014-GY N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m)

Power Cords and Adapters

  Model Number Description
PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 1 m (3.3 ft.), Black P004-01M-EU P004-01M-EU PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 1 m (3.3 ft.), Black
PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 2 m (6.6 ft.), Black P004-02M-EU P004-02M-EU PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 2 m (6.6 ft.), Black
PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 3 m (9.8 ft.), Black P004-03M-EU P004-03M-EU PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 3 m (9.8 ft.), Black
PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 0.5 m (1.6 ft.), Black P004-P5M-EU P004-P5M-EU PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 0.5 m (1.6 ft.), Black

KVM Switches

  Model Number Description
NetDirector 8-Port 1U Rack-Mount KVM Switch B022-U08 B022-U08 NetDirector 8-Port 1U Rack-Mount KVM Switch

Accessories

  Model Number Description
2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles B019-000 B019-000 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) P778-006 P778-006 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m)
USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) P778-010 P778-010 USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m)
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) P778-015 P778-015 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1P Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT1Q Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT2P Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT2Q Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT3P Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT3Q Extended Warranty and Technical Support for Select Products – KVM Switches

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.