Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Extension cord connects 2 devices with C13/C14 power connectors or extends your existing power connection by 2 m.

  • Connects a PC or server to a PDU or UPS system in a data rack or cabinet
  • Adds 2 m to your existing power connection to provide flexibility in placing devices
  • Fully VDE-compatible for European IT applications
  • Ideal replacement for worn-out or missing power cable

Features

C13-to-C14 Power Cord Connects Computers, Printers, Servers and Other Equipment
This durable extension cord is designed for small data centers, office workstations and other lower-amp applications. The power cable can be used to power a computer, server or monitor or to attach a server or drive to a PDU. It can also extend an existing connection up to two meters (6.6 feet) to right-size your current application and allow some flexibility in placing connected equipment.

H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 6.7mm diameter enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks and other IT applications in Europe.

Package Includes

P004-02M-EU C13 to C14 Power Cord, 2 m (6.6 ft.), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332280886
Product TypePDU Power Cord
Device CompatibilityPDU
Country/RegionEurope
INPUT
Maximum Input Amps10.0
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1IEC-320-C13
Side B - Connector 1IEC-320-C14
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Power Cord Jacket TypeH05VV-F
Cable Outer Diameter (OD)6.7 mm
Number of Conductors3
Conductor Gauge24/0.20AS
Wire Gauge (AWG)18
Power Cord ColorBlack
Cable Length (ft.)6.56
Shipping Dimensions (hwd / in.)10.98 x 7.00 x 0.50
Shipping Weight (lbs.)0.25
Unit Dimensions (hwd / in.)10.980 x 7.000 x 0.500
Unit Packaging TypePolybag
Unit Weight (lbs.)0.258
ENVIRONMENTAL
Operating Temperature Range5° to 158° F (-15° to 70° C)
Storage Temperature Range5° to 140° F (-15° to 60° C)
Operating Humidity Range20% TO 80% RH, NON-CONDENSING
Storage Humidity Range20% TO 80% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall PDUBHV101U PDUBHV101U 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.