Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Connects a server or PC with a C20 plug to a PDU or UPS with C13 outlets.

  • Recommended for powering computers, servers, drives and other network devices
  • 2-meter length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing power cord
  • VDE-compliant H05VV-F jacket allows use in European IT applications

Features

Power Cord Connects Equipment in Small Data Centers to Reliable AC Power
This VDE-compliant power cable connects a computer, server, hard drive or other device with a C20 plug to a PDU, UPS system or surge protector with C13 outlets. It can also extend an existing power connection up to two meters (6.6 feet). The P047-02M-EU features an IEC-320-C14 end for connecting to an AC power source and an IEC-320-C19 end for connecting to a device in a small data center or office workstation application that does not require a heavy-gauge connection.

H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 1.5mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.

Package Includes

P047-02M-EU C14 to C19 Power Cable, 2 m (6.6 ft.), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332281043
Product TypePower Extension Cord
Device CompatibilityPDU; Server; UPS
Country/RegionEurope
INPUT
Maximum Input Amps10.0
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C19
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Power Cord Jacket TypeH05VV-F
Cable Outer Diameter (OD)8.2 mm
Number of Conductors3
Conductor Gauge48/0.2AS
Wire Gauge (AWG)16
Power Cord ColorBlack
Cable Length (ft.)6.56
Shipping Dimensions (hwd / in.)10.98 x 7.00 x 0.50
Shipping Weight (lbs.)0.73
Unit Dimensions (hwd / in.)10.980 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range5° to 158° F (-15° to 70° C)
Storage Temperature Range5° to 140° F (-15° to 60° C)
Relative Humidity10 ~ 65% RH, Non-Condensing
Operating Humidity Range20% TO 80% RH, NON-CONDENSING
Storage Humidity Range20% TO 80% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.