Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

8K DisplayPort cable connects your source and display devices to transmit enhanced 8K Ultra HD audio/video with HDR and 4:4:4 chroma.

  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for state-of-the-art video quality
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Supports DisplayPort MST mode for extending video to a second display
  • Plug-and-play operation with no software required for easy, immediate installation

Features

DisplayPort 2.1 Cable Gets Your Gaming, Home Theater or Digital Signage Setup 8K-Ready
This high-speed DisplayPort (DP) cable (M/M) securely connects source and display devices compatible with DP 2.1 audio/video signals. Backward compatible with all your existing DisplayPort devices, including Blu-ray players, gaming/VR consoles and 4K televisions, the P580-003-8K6-2 is ideal for future-proofing your high-definition or Ultra HD application in anticipation of an 8K upgrade. It transmits 10 Gbps per lane over four lanes to provide bandwidth up to 40 Gbps for sharper resolution and brighter color.

Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio and 4:4:4 Color
The P580-003-8K6-2 supports 8K UHD resolutions up to 7680 x 4320 at 60 Hz and 32 audio channels. It’s compatible with DisplayPort 2.1 standards for HDR, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream 4K content with no complications. This cable also supports 4:4:4 chroma subsampling for top-level online gaming or using your HDTV as a PC monitor.

DisplayPort Multi-Stream Transport (MST) Allows Connection of Multiple Displays
By connecting this cable to a source that supports DisplayPort MST mode, you may connect two 8K displays simultaneously. This allows you to display the same image on both monitors, extend your host desktop across both with different windows open on each, or combine both into one large display as a video wall. The P580-003-8K6-2 supports video extenders for connecting source and display devices over long distances.

Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials, such as a rugged PVC jacket. Contacts are gold-plated to resist corrosion. The male connectors latch securely to help prevent the cable from becoming accidentally disconnected and disrupting a continuous audio/video signal.

System Requirements

Both source and display devices must be compatible with 8K standards to watch 8K video

Package Includes

P580-003-8K6-2 DisplayPort 2.1 Cable (M/M), 8K 60 Hz, Black, 3 ft. (0.9 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332284181
Product TypePassive Cable
TechnologyDisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution7680 X 4320 60HZ (8K)
Max Supported Color Depth30-bit Deep Color
HDR SupportYes
3D Video SupportedNo
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
Bandwidth40 Gbps
AUDIO
Audio SpecificationSupports 32 audio channels
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.7 mm
Wire Gauge (AWG)30
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 0.50
Unit Dimensions (hwd / in.)10.000 x 7.000 x 0.500
Unit Packaging TypePolybag
Unit Weight (lbs.)0.14
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% TO 85% RH, NON-CONDENSING
Storage Humidity Range10% TO 85% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  Yes
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
Displayport Specification2.1
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Video Extenders

  Model Number Description
DisplayPort over Cat6 Receiver with Repeater, 4K, 4:4:4, Transceiver, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA B127A-110-BD B127A-110-BD DisplayPort over Cat6 Receiver with Repeater, 4K, 4:4:4, Transceiver, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA
DisplayPort over Cat6 Extender Kit, Transmitter and Receiver with Repeater, 4K, 4:4:4, PoC, 230 ft. (70.1 m), TAA B127A-111-BDTD B127A-111-BDTD DisplayPort over Cat6 Extender Kit, Transmitter and Receiver with Repeater, 4K, 4:4:4, PoC, 230 ft. (70.1 m), TAA
DisplayPort over Cat6 Extender Kit, KVM Support, USB, 4K, DP1.2a, PoC, HDCP 2.2, 230 ft. (70 m), TAA B127A-1A1-BDBD B127A-1A1-BDBD DisplayPort over Cat6 Extender Kit, KVM Support, USB, 4K, DP1.2a, PoC, HDCP 2.2, 230 ft. (70 m), TAA

Video Splitters & Multiviewers

  Model Number Description
2-Port DisplayPort Multi-Monitor Splitter, MST Hub, Built in 6 in. (15.24 cm) cable, 4K 60Hz UHD, DP1.2, TAA B156-002-V2 B156-002-V2 2-Port DisplayPort Multi-Monitor Splitter, MST Hub, Built in 6 in. (15.24 cm) cable, 4K 60Hz UHD, DP1.2, TAA
3-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA B156-003-V2 B156-003-V2 3-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA
4-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA B156-004-V2 B156-004-V2 4-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA

Video Switches

  Model Number Description
9x2 Multi-Format Presentation Matrix Switch with Audio Extractor - UHD 4K 60 Hz, IR Support, 4:4:4, 1U B300-9X2-4K B300-9X2-4K 9x2 Multi-Format Presentation Matrix Switch with Audio Extractor - UHD 4K 60 Hz, IR Support, 4:4:4, 1U
4-Port Presentation Switch, 4K 60 Hz (4:4:4) HDMI, DP, USB-C and VGA to HDMI, TAA B320-4X1-MH B320-4X1-MH 4-Port Presentation Switch, 4K 60 Hz (4:4:4) HDMI, DP, USB-C and VGA to HDMI, TAA

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.