Part Number: N286-01G-SX-J New
Connects a multimode Gigabit Ethernet fiber optic network cable to a Juniper switch or server’s SFP port.
- SFP transceiver module 100% compatible with Juniper’s EX-SFP-1GE-SX module
- Provides 1.25 Gbps throughput up to 550 m via multimode fiber cabling
- LC duplex female connector supports 1000Base-SX signal at 850 nm wavelength
- Hot-swappable interface lets you install and uninstall without shutting down
- Meets or exceeds MSA standards and works in all MSA-compliant platforms
- 3-year limited warranty
Features
SFP Transceiver for Connecting to Your Juniper Network Switch or Server
This SFP transceiver allows you to connect a multimode fiber optic cable to a 1.25 Gbps network router, server or switch. It transmits data up to 550 meters (1804 feet) using an 850 nm wavelength. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.
Functionally Equivalent to Juniper EX-SFP-1GE-SX Transceiver Module
The MSA-compliant N286-01G-SX-J functions just like the equivalent Juniper EX-SFP-1GE-SX transceiver module and is manufactured to meet or exceed Juniper specifications. You can use this transceiver with any compatible Juniper router, server or switch and receive the same performance as the EX-SFP-1GE-SX.
Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly 1.25 Gbps network shutdown or device reboot. Just plug the SFP end of the transceiver into your Juniper network device. The other end has an LC duplex connector to link with multimode fiber optic cable (sold separately).
Supports Digital Diagnostic Monitoring (DDM) for Real-Time Status Monitoring
DDM support lets you keep track of operating information in real time, such as transceiver temperature, input and output power and supply voltage.
Specifications
OVERVIEW
UPC Code | 037332283986 |
Brand Compatibility | Juniper |
Technology | Fiber; Multimode |
Optical Mode | OM2 |
Mode Type | Multimode |
CONNECTIONS
Side A - Connector 1 | SFP (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Connector Material | Zinc Alloy |
PHYSICAL
Shipping Dimensions (hwd / in.) | 0.70 x 3.10 x 5.70 |
Shipping Weight (lbs.) | 0.11 |
Unit Dimensions (hwd / in.) | 0.700 x 3.100 x 5.700 |
Unit Weight (lbs.) | 0.1102 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
Relative Humidity | 5% to 95% RH, Non-Condensing |
COMMUNICATIONS
Maximum Data Rate | 1.25 Gbps |
Network Compatibility | 1 Gbps (Gigabit) |
Wavelength | 830nm; 860nm |
Transmission Distance | 550 m |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 1.25 Gbps |
Multi-Source Agreement (MSA) Compliant | Yes |
Driver Required | No |
Optical Port | LC; SFP |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; IEC/EN 63000 |
Product Compliance | RoHS; CE (Europe); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images