Part Number: P580-006-8K6-2 New
8K DisplayPort cable connects your source and display devices to transmit enhanced 8K Ultra HD audio/video with HDR and 4:4:4 chroma.
- Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for state-of-the-art video quality
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Complies with HDCP 2.2 standards to display up-to-date 4K video content
- Supports DisplayPort MST mode for extending video to a second display
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
DisplayPort 2.1 Cable Gets Your Gaming, Home Theater or Digital Signage Setup 8K-Ready
This high-speed DisplayPort (DP) cable (M/M) securely connects source and display devices compatible with DP 2.1 audio/video signals. Backward compatible with all your existing DisplayPort devices, including Blu-ray players, gaming/VR consoles and 4K televisions, the P580-006-8K6-2 is ideal for future-proofing your high-definition or Ultra HD application in anticipation of an 8K upgrade. It transmits 10 Gbps per lane over four lanes to provide bandwidth up to 40 Gbps for sharper resolution and brighter color.
Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio and 4:4:4 Color
The P580-006-8K6-2 supports 8K UHD resolutions up to 7680 x 4320 at 60 Hz and 32 audio channels. It’s compatible with DisplayPort 2.1 standards for HDR, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream 4K content with no complications. This cable also supports 4:4:4 chroma subsampling for top-level online gaming or using your HDTV as a PC monitor.
DisplayPort Multi-Stream Transport (MST) Allows Connection of Multiple Displays
By connecting this cable to a source that supports DisplayPort MST mode, you may connect two 8K displays simultaneously. This allows you to display the same image on both monitors, extend your host desktop across both with different windows open on each, or combine both into one large display as a video wall. The P580-006-8K6-2 supports video extenders for connecting source and display devices over long distances.
Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials, such as a rugged PVC jacket. Contacts are gold-plated to resist corrosion. The male connectors latch securely to help prevent the cable from becoming accidentally disconnected and disrupting a continuous audio/video signal.
System Requirements
Both source and display devices must be compatible with 8K standards to watch 8K video
Package Includes
P580-006-8K6-2 DisplayPort 2.1 Cable (M/M), 8K 60 Hz, Black, 6 ft. (1.8 m)
Specifications
OVERVIEW
UPC Code | 037332284198 |
Product Type | Passive Cable |
Technology | DisplayPort |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 7680 X 4320 60HZ (8K) |
Max Supported Color Depth | 30-bit Deep Color |
HDR Support | Yes |
3D Video Supported | No |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
Bandwidth | 40 Gbps |
AUDIO
Audio Specification | Supports 32 audio channels |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
Latching or Gripping Connector | Yes |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.7 mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.00 x 0.50 |
Unit Dimensions (hwd / in.) | 10.000 x 7.000 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.210 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 10% TO 85% RH, NON-CONDENSING |
Storage Humidity Range | 10% TO 85% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
MST Support | Yes |
Ohms | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
Scaler Function | No |
Displayport Specification | 2.1 |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Extenders
Model Number | Description | |
---|---|---|
B127A-110-BD | DisplayPort over Cat6 Receiver with Repeater, 4K, 4:4:4, Transceiver, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA | |
B127A-111-BDTD | DisplayPort over Cat6 Extender Kit, Transmitter and Receiver with Repeater, 4K, 4:4:4, PoC, 230 ft. (70.1 m), TAA | |
B127A-1A1-BDBD | DisplayPort over Cat6 Extender Kit, KVM Support, USB, 4K, DP1.2a, PoC, HDCP 2.2, 230 ft. (70 m), TAA |
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
B156-002-V2 | 2-Port DisplayPort Multi-Monitor Splitter, MST Hub, Built in 6 in. (15.24 cm) cable, 4K 60Hz UHD, DP1.2, TAA | |
B156-003-V2 | 3-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA | |
B156-004-V2 | 4-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA |
Video Switches
Model Number | Description | |
---|---|---|
B300-9X2-4K | 9x2 Multi-Format Presentation Matrix Switch with Audio Extractor - UHD 4K 60 Hz, IR Support, 4:4:4, 1U | |
B320-4X1-MH | 4-Port Presentation Switch, 4K 60 Hz (4:4:4) HDMI, DP, USB-C and VGA to HDMI, TAA |
Documents & Downloads
Declarations of Conformity
Product Images