Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: P004-02M-2C13EU New
Allows 2 devices with C14 inlets to share one AC power input cord and one C13 outlet on a PDU or UPS system.
- Connects 2 devices to one AC outlet to save space and reduce cable clutter
- Recommended for powering multiple computers, monitors or other peripherals
- C14 end connects to PDU or UPS power; C13 ends connect to devices’ C14 inlets
- Ideal replacement for worn-out or missing C13-to-C14 PDU-style extension cord
- VDE-compliant H05VV-F jacket allows use in European IT applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
C14-to-C13 Y-Style Splitter Cord Connects 2 Devices with C14 Inlets to One C13 Outlet
This VDE-compliant splitter allows two devices with C14 power inlets to share one AC input cord and one C13 outlet. The P004-02M-2C13EU features an IEC-320-C14 end for connecting to an AC power source and two IEC-320-C13 ends for connecting to devices. By connecting two devices to one outlet, the power cord splitter frees up space in a PDU, UPS system or surge protector and helps reduce cable clutter. The 6.6-foot (2-meter) cable measures 24 inches (610 millimeters) from each C13 connector to the split.
IEC Cable Powers a Wide Variety of Essential Electronics
With this PC power splitter, a single C13 outlet can power two devices, such as computers, monitors, printers, scanners, instrument amplifiers and other equipment compatible with a C13 connector. Ideal for areas where AC outlets are limited, such as rack cabinets, this IEC cable is compatible with power and extension cords of all brands.
H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.
Specifications
OVERVIEW
UPC Code | 037332280985 |
Product Type | Splitter |
Device Compatibility | Computer; Monitor/HDTV; PDU; Printer; Scanner; UPS |
Country/Region | Europe |
INPUT
Maximum Input Amps | 10.0 |
Voltage Compatibility (VAC) | 250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | (2) IEC-320-C13 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Power Cord Jacket Type | H05VV-F |
Cable Outer Diameter (OD) | 6.7 mm |
Number of Conductors | 3 |
Conductor Gauge | 24/0.20AS |
Wire Gauge (AWG) | 18 |
Power Cord Color | Black |
Cable Length (ft.) | 6.56 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.99 x 0.50 |
Shipping Weight (lbs.) | 0.56 |
Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.54 |
ENVIRONMENTAL
Operating Temperature Range | 5° to 158° F (-15° to 70° C) |
Storage Temperature Range | 5° to 140° F (-15° to 60° C) |
Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUBHV101U | 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall |
Documents & Downloads
Declarations of Conformity
Product Images