Part Number: P058-02M-EU New
Connects a notebook computer or laptop with a 3-slot C6 power inlet to a PDU or UPS system with Schuko outlets.
- Recommended for powering notebook computers and laptops with C6 inlets
- Ideal replacement for a worn-out or missing laptop adapter power cable
- VDE-compliant H05VV-F jacket allows use in European IT applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
European Computer Power Cord Connects Notebook Computers to a Schuko AC Outlet
This VDE-compliant power cable connects a notebook computer, laptop or other device with a three-slot C6 inlet to a PDU, UPS or surge protector with Schuko outlets. The P058-02M-EU features a CEE 7/7 Schuko end for connecting to an AC power source and an IEC-320-C5 end for connecting to devices.
H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.
Specifications
OVERVIEW
UPC Code | 037332281074 |
Product Type | Laptop Power Cord |
Device Compatibility | Laptop; Monitor/HDTV |
Country/Region | Europe |
INPUT
Maximum Input Amps | 2.5 |
Voltage Compatibility (VAC) | 250 |
CONNECTIONS
Side A - Connector 1 | CEE 7/7 SCHUKO PLUG |
Side B - Connector 1 | IEC-320-C5 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Power Cord Jacket Type | H03VV-F |
Cable Outer Diameter (OD) | 5.9 mm |
Number of Conductors | 3 |
Conductor Gauge | 24/0.20AS |
Wire Gauge (AWG) | 18 |
Power Cord Color | Black |
Cable Length (ft.) | 6.56 |
Shipping Dimensions (hwd / in.) | 9.02 x 7.01 x 0.50 |
Shipping Weight (lbs.) | 0.37 |
Unit Dimensions (hwd / in.) | 9.020 x 7.010 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.36 |
ENVIRONMENTAL
Operating Temperature Range | 5° to 158°F (-15° to 70°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Surge Protectors
Model Number | Description | |
---|---|---|
TLP6G18USB | 6-Outlet Surge Protector with USB Charging - German Type F Schuko Outlets, 220-250V, 16A, Schuko Plug, White |
Documents & Downloads
Declarations of Conformity
Product Images