Cat6 Gigabit Molded Ultra-Slim UTP Ethernet Cable (RJ45 M/M), Blue, 3 ft. (0.91 m)
- Premium Cat6 cable rated for high-speed 1 Gbps home/office communications
- Over 50% slimmer than standard Cat6 cables to increase airflow in full racks
- Easy to route around corners and through crowded cable management panels
- 32 AWG copper wire and 3 µm gold-plated connectors allow superior signal transfer
- Color-coded blue for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
N200-UR03-BL New
Have a Question?
Features
Typical Applications
- Connect a computer and its peripherals to a home or office Gigabit Ethernet network
- Connect switches, modems and servers in a high-density data center
- Replace standard-diameter cables in crowded racks and patch panel installations to improve airflow
Package Includes
- N200-UR03-BL Cat6 Ultra-Slim Ethernet Cable (RJ45 M/M), Blue, 3 ft.
Specifications
OVERVIEW
UPC Code | 037332256928 |
Technology | Cat6 |
PHYSICAL
Color | Blue |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 2.8mm |
Cable Jacket Material | PVC |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 32 AWG |
Wire Gauge (AWG) | 32 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 104 F (-10 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Operating Humidity Range | 0% TO 90% RH, Non-Condensing |
Storage Humidity Range | 0% TO 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 600 MHz |
Maximum Data Rate | 1Gbps |
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Crossover Wiring | No |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
Cable Style | Unshielded; Ultra-Slim; Molded |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | No |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHS and REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.