Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

1U panel comes preloaded with spools of singlemode fiber cable that allow you to extend the exact length required and store the excess out of sight.

  • 4 MTP/MPO-to-LC 8-fiber OS2 singlemode cables come coiled inside for instant use
  • Use only as much cable as you need; store the remainder inside to avoid clutter
  • Flexible cable length allows reuse of cables if equipment is moved
  • Aluminum chassis mounts into 1U of space in EIA-standard 19 in. racks

Overview

Preloaded Fiber Panel, 1U - 4x (12F MTP/MPO-APC to 4x LC Duplex F/M) 8F Trunk Cables, OS2 Singlemode, 10 m (32.8 ft.)

Features

1U Panel Solution Comes with Cabling Preloaded to Cut Costs and Save Time
All necessary cabling is included with this preloaded fiber panel, coiled inside and ready for immediate use. The aluminum 1U chassis features four 8-fiber MTP/MPO-APC to LC Duplex singlemode trunk cables, all 10 meters (32.8 feet) in length to make management easy. The panel opens to provide easy access to stored cables. Use only as much cabling as you need. The remainder stores inside the chassis to eliminate cable clutter, allow better airflow through the rack and make equipment maintenance and replacement easier. The cables and panels have labels to help with organization. You also avoid the expense and effort of custom cabling. The flexibility in cable length lets you reuse the cables if equipment is moved. The N48S-4M8L4-10 mounts in just 1U of space in an EIA-standard 19-inch rack.

Package Includes

  • N48S-4M8L4-10 Preloaded Fiber Panel
  • (4) MTP/MPO-APC to LC Duplex trunk cables, 10 m (32.8 ft.)
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332262721
Product TypePreloaded
TechnologySinglemode
Optical Mode  OS2
Panel Dimensions17.32" X 1.73" X 10.20"
Panel Cable Number4
Panel Cable Length (m)10
Mode TypeSinglemode
Firmware / Software Docs
Offset PortsNo
CONNECTIONS
Side A - Connector 1MTP/MPO (FEMALE)
Side B - Connector 1(4) LC DUPLEX (MALE)
Endface PolishAPC; UPC
PHYSICAL
Primary Form FactorRackmount
Rack Height  1U
Cable Jacket ColorYellow
Connector ColorBlack; Blue; Green; White
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Cable Outer Diameter (OD)2.9 mm
Clad Diameter (microns)125
Core Diameter (microns)9
Primary Coating Diameter (microns)245
Number of Fibers24
Cable Length (ft.)32.8
Cable Length (in.)393.7
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)4.30 x 22.80 x 18.90
Fiber Cable Length10M (32.8 ft)
Panel StylePreloaded Fiber Panel
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps; 100 Gbps; 400 Gbps
Wavelength1310nm; 1550nm
Attenuation @ 1310NM0.36 dB / km
Attenuation @ 1550NM0.22 dB / km
Insertion Loss  MTP/MPO: ≤ 0.70 dB; LC: ≤ 0.30 dB
FEATURES & SPECIFICATIONS
All-in-One KitYes
Push/Pull TabsYes
Built-in CablesYes
Optical PortLC; MPO/MTP
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.