208/240V Single Phase Whip Extension cable in 20 ft. (6.09 m) length with L6-30R output and L6-30P input
- 208/240V single phase whip extension cable
- 20-ft. (6.09 m) length
- 3 conductor 10 AWG cable
- L6-30P plug, L6-30R outlet (208/240V 30A)
- 1-year limited warranty
SUWEL630C-20
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332156266 |
INPUT
Input Connection Type | L6-30P |
Cable Length (ft.) | 20 |
OUTPUT
Monitored PDU options | PDUMNV30HV (0U / 4 C19, 20 C13 outlets) |
Output Receptacles | (1) L6-30R |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 11.00 x 11.00 x 11.00 |
Shipping Weight (lbs.) | 8.00 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.