208V 3-Phase Whip in 20 ft. (6.09 m) length with L21-30R output for 3-Phase Distribution Cabinet Applications
- 208V three phase whip distribution cabinet accessory
- 20-ft. (6.09 m) length with 3-ft. (0.91 m) removed outer jacket
- 5 conductor 10AWG stranded wire
- L21-30R outlet (208V 3PH 30A)
- 1-year limited warranty
SUWL2130C-20
Have a Question?
Overview
Features
- 208V three phase whip with L21-30R outlet
- Distributes power from 3 phase distribution cabinet to critical equipment racks
- 20-ft. (6.09 m) insulated and 3-ft. (0.91 m) of removed outer jacket cabling supports hardwire connection to SUBB330 circuit breaker in SUDC208V series 3 phase distribution racks
- L21-30R outlet is compatible with 208V loads and Power Distribution Units (PDUs) supporting a L21-30P plug-in connection
Specifications
OVERVIEW
UPC Code | 037332176301 |
INPUT
Input Connection Type | Hardwire (5 wire - L1, L2, L3, N, G) |
OUTPUT
PDU Recommendation Notes | Compatible with all PDU brands fitted with a L21-30P (208V 3PH 30A) input plug, including Tripp Lite PDU3MV6L2130 , PDU3VSR10L2130 and PDU3VSR3L2130 |
Output Receptacles | (1) L21-30R |
PHYSICAL
Color | Black |
Cable Length (ft.) | 20 |
Shipping Dimensions (hwd / in.) | 12.00 x 12.00 x 6.00 |
Shipping Weight (lbs.) | 8.70 |
Unit Weight (lbs.) | 11.5 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.