3-Phase Metered PDU, 8.6 kW, 45 208V outlets (36 C13, 9 C19), 6 ft NEMA L21-30P input connection, TAA Compliant
Model Number: PDU3MV6L2130A
- Metered 8.6kW 3 Phase 208V PDU; 70 in. / 178cm 0U vertical rackmount
- Reports voltage and load per-phase via set of 3 digital current displays
- NEMA L21-30P (3P+N+E) 208V 3 phase input, 6 ft. / 1.8m line cord
- 45 208V outlets (36 C13, 9 C19) with included plug-lock cord retention sleeves
- Toolless button-mount installation, TAA Compliant
- 2-year limited warranty
Overview
Features
- 8.6kW 3 phase 208V Metered Power Distribution Unit / PDU
- Set of 3 built-in current meters continuously report load current in amps for all 3 output phases
- Attached NEMA L21-30P (3P+N+E) 208V 3 phase input plug with 6 ft. / 1.8m cord
- 0U, 70 in. / 178cm vertical form factor supports installation in 2 or 4 post equipment racks
- 45 total 208V outlets (36 C13, 9 C19) arranged in three breakered single phase output load banks
- Included cord retention sleeves keep vital network equipment plugged in and continuously powered
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
- TAA Compliant
Package Includes
- Metered PDU with pre-installed mounting buttons
- Cord retention sleeves (36 C14, 9 C19)
- Spare installation buttons (2 9mm / 4 6mm)
- Rack mounting brackets
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332182746 |
PDU Type | Metered |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Capacity Details | 8.6kW (208V) total capacity; 13.9A max per output phase (L1-L2, L2-L3, L3-L1), 12A max per C13 outlet |
Output Receptacles | (36) C13; (9) C19 |
Output Nominal Voltage | 208 |
Overload Protection | 3 20A double-pole circuit breakers (1 per output phase) |
INPUT
PDU Input Voltage | 208 |
Recommended Electrical Service | 30A 208V with NEMA L21-30R outlet |
Maximum Input Amps | 24 |
PDU Plug Type | NEMA L21-30P |
Input Phase | 3-Phase |
Input Cord Length (ft.) | 6 |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Supports local monitoring of current for each output phase (13.8A balanced max per output load bank L1-L2, L2-L3 and L3-L1); Outlets are color coded and labeled for phase and load bank identification; L1-L2 feeds black outlets; L2-L3 feeds dark-gray outlets; L3-L1 feeds light-gray outlets |
Front Panel LCD Display | Set of 3 digital current meters report output current per phase |
Front Panel LEDs | n/a |
Switches | n/a |
PHYSICAL
Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
Material of Construction | Metal |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 7.09 x 9.65 x 75.87 |
Shipping Weight (lbs.) | 22.72 |
Unit Dimensions (hwd / in.) | 70 x 2.65 x 2.2 |
Unit Weight (lbs.) | 13.50 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 5 to 95% non-condensing |
Operating Elevation (ft.) | 0-10,000 ft |
Operating Elevation (m) | 0-3000m |
CERTIFICATIONS
Certifications | Tested to UL/CSA60950-1 (USA, Canada), NOM (Mexico), Class A (Emissions), ROHS, TAA Compliant |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
P005-002 | Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft., Black |
![]() |
P005-006 | Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Black |
![]() |
P005-010 | Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft., Black |
![]() |
P032-007 | C20 to C13 Power Cord for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black |
![]() |
P036-002 | Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black |
![]() |
P036-006 | Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black |
![]() |
P047-002 | Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 2 ft., Black |
![]() |
P047-004 | Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 4 ft., Black |
![]() |
P047-006 | Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Black |
![]() |
P047-010 | Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 10 ft., Black |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://www.tripplite.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.