40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 15 MTP QSFP to 60 LC Duplex 9/125 Singlemode Ports, 1U
Part Number: N48K-15M8L60S-B
High-density 9/125 singlemode breakout panel seamlessly and conveniently integrates 10Gb equipment with 40Gb networks or 25Gb equipment with 100G networks to meet current connectivity needs and future-proof your network in a cost-effective manner.
- Total of 15 12-fiber MTP/MPO switch ports and 60 LC ports
- Base8 wiring uses all LC ports—no dead ports as in Base12
- Hardwired cassettes for 30% improvement in insertion loss
- Easily identifiable color-coded yellow singlemode cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N48K-15M8L60S-B 9/125 Breakout Fiber Patch Panel not only integrates equipment with 10G and 40G speeds, but also provides a simple, flexible path from 25Gb to 100Gb as well as upcoming 50Gb to 200Gb speeds and beyond. The 1U chassis features five breakout cassettes. Each cassette contains 12 LC duplex ports and three built-in two-meter MTP singlemode cables for a total of 15 QSFP fiber switch ports breaking out to 60 LC ports.
Base8 wiring with built-in MTP trunks maximizes rack space and link performance, while enabling simple cable deployment and optimized harness mapping. The N48K-15M8L60S-B uses all 60 LC ports, meaning no dead ports as in Base12 wiring, with streamlined 1-to-1 port mapping. Eliminating the need for 12-fiber conversion modules results in a reduction of up to 50 percent in link attenuation.
Hardwired cassettes offer a 30-percent improvement in insertion loss with no separate MTP connection in the rear, resulting in longer duplex link distances. Color-coded yellow singlemode cables are easily distinguished from traditional aqua OM3 multimode fiber.
The front panel folds down to protect the LC patch cords, as well as provide wire mapping by matching each cassette’s labeled MTP cables to the LC clusters. Writing space on the inside panel lets you custom-label each port. Each panel is serialized and insertion loss data is available upon request via the unit’s serial number.
Features
- Also future-proofs your network for eventual 50Gb and 200Gb speeds and beyond
- Singlemode fiber for highest throughput
- 12 LC duplex ports and 3 built-in 2-meter MTP singlemode cables per cassette
- Total of 15 QSFP fiber switch ports and 60 LC ports
- 100% fiber utilization
- Streamlined 1:1 port mapping
- Up to 50% reduction in link attenuation
- Color-coded yellow cables easily distinguishable in crowded switch
- No unused LC ports as in Base12 wiring
- Simple patch cable deployment
- Optimized harness mapping
- Hardwired cassette modules offer 30% improvement in insertion loss
- LC patch cables protected
- Provides wire mapping by matching each cassette’s labeled MTP cables to LC clusters
- Writing space on inside panel for custom-labeling of ports
- Insertion loss data available via unit’s serial number
- Maximizes rack space and link performance
System Requirements
Package Includes
- N48K-15M8L60S-B 9/125 Breakout Fiber Patch Panel
Specifications
OVERVIEW
UPC Code | 037332200877 |
Product Type | Breakout |
Technology | Singlemode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.80 x 21.30 x 18.80 |
Shipping Weight (lbs.) | 8.00 |
CONNECTIONS
Side A - Connector 1 | MTP/MPO (FEMALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
FEATURES & SPECIFICATIONS
All-in-One Kit | Yes |
Built-in Cables | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N820-01M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) |
![]() |
N820-02M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 2M (6 ft.) |
![]() |
N820-03M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) |
![]() |
N820-05M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) |
![]() |
N820-10M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 10M (33 ft.) |
![]() |
N820-15M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 15 m |
![]() |
N820-20M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 20 m |
![]() |
N820-25M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 25 m |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Pre-Assembled Fiber Breakout Panels™
https://www.tripplite.com/video/pre-assembled-fiber-breakout-panels-/152673
Product Images