External 240V Tower Battery Pack for use with select Tripp Lite UPS Systems (BP240V787C-1PH)
Model Number: BP240V787C-1PH
- Extends runtime of compatible Tripp Lite UPS Systems using 240VDC configuration
- Includes built-in 7A charger
- Includes UPS connection cabling
- 10 year design life
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
COMPATIBLE UPS SYSTEMS: SU6000RT3U, SU6000RT3UHV, SU8000RT3U, SU8000RT3U1TF, SU10KRT3U, SU10KRT3UHV, SU10000RT3U, SU10000RT3U2TF and other Tripp Lite UPS systems specifying the use of this battery pack
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- 10 year design life
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- Cabling to connect one BP240V787C-1PH is included - cabling for additional battery packs is contractor supplied
- Includes built-in 7A charger powered via hardwire 120VAC 30A input connection
Specifications
OVERVIEW
UPC Code | 037332146779 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime. Configuration specific cabling for multi-battery pack configurations is contractor provided. |
DC System Voltage (VDC) | 240 |
UPS Connection | Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided. |
Expandable Runtime | Yes |
PHYSICAL
External Battery Pack Form Factor | Tower |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
Shipping Weight (lbs.) | 1860.00 |
Unit Dimensions (hwd / in.) | 60 x 32.4 x 28.8 |
Unit Weight (lbs.) | 1850 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.