Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 36V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V42-3U)

Model Number: BP36V42-3U


  • Extends the runtime of expandable 36V DC Tripp Lite UPS Systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 3U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount and tower installation available
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

BP36V42-3U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 36V Tripp Lite rackmount and tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included daisychain connector enables the connection of additional compatible 36V external battery packs to the host UPS. Included mounting accessories support 3U rackmount installation in 4 post racks. Options for 2 post center-mounting and upright tower installation available.

Compatible with these UPS Systems - SMART1000RMXL2U, SMART1200XLHG, SMART1500RMXL2UA, SMART1500RMXLN, SMART1500XL, SMX1200XLHG, SMX1500XLRT2U and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 36V DC Tripp Lite UPS systems
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 36V external battery packs to the host UPS
  • Included mounting brackets support rackmount installation in 4 post racks using only 3 rack spaces (3U)
  • 2POSTRMKITHD option supports balanced 2 point center-mounting in 2 post equipment racks
  • 2-9USTAND option enables upright tower placement

Package Includes

  • BP36V42-3U external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332123312
INPUT
Input PhaseSingle-Phase
BATTERY
Expandable Battery RuntimeIncludes a second input/output connector to daisy-chain multiple battery packs
DC System Voltage (VDC)36
UPS ConnectionDetachable cable with UPS specific DC connector (36 in length, 6 gauge)
Typical Battery Lifespan4-6 years typical (North America)
Expandable RuntimeYes
PHYSICAL
External Battery Pack Form FactorRack/Tower
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM)
Material of ConstructionSteel
Minimum Required Rack Depth (inches)31.5
Optional Mounting Accessory Notes 2POSTRMKITWM enables wall-mount and 2-post rackmount installation
Shipping Dimensions (hwd / in.)12.00 x 23.00 x 33.00
Shipping Weight (lbs.)185.00
Unit Dimensions (hwd / in.)5.25 x 17.5 x 25
Unit Weight (lbs.)174.1
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Accessories

UPS Accessories
  Model Number Description
2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Extended Warranties

Part Number Description
WEXT1N 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2N 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3N 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.