External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
- Extends the runtime of compatible 48V Tripp Lite UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 2U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount and wallmount installation available
- 2-year limited warranty
BP48V27-2US
Have a Question?
Overview
Features
- Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
- Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
- Set of optional-use detection jacks automatically configure host UPS systems supporting this feature for one or more external battery packs
- UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
- 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
- 2POSTRMKITWM option also enables wallmount installation
Specifications
OVERVIEW
UPC Code | 037332181404 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 48 |
UPS Connection | Attached cable with blue 2-point DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ) |
Minimum Required Rack Depth (inches) | 29.6 |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 9.67 x 26.42 x 28.27 |
Shipping Weight (lbs.) | 124.00 |
Unit Dimensions (hwd / in.) | 3.4 x 17.3 x 22.6 |
Unit Weight (lbs.) | 88.1 |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1M | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2M | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3M | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.