SATA to LP4 Power Cable Adapter - 7-Pin (Male) to LP4 (Female), 20 in. (50.8 cm)
- Connect a slimline SATA drive to a controller or motherboard equipped with a SATA port
- 20 in. cable features 7-pin and 15-pin SATA data and power on one end
- Supports data transfer speeds up to 6 Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
P948-20I
Have a Question?
Features
Typical Applications
- Add a slimline SATA drive, such as a CD/DVD drive, to the SATA port on your controller or motherboard
Package Includes
- P948-20I SATA to LP4 Power Cable Adapter - 7-Pin (Male) to LP4 (Female), 20 in.
Specifications
OVERVIEW
UPC Code | 037332184429 |
Technology | SATA/eSATA |
Country/Region | Global |
INPUT
Maximum Input Amps | 0 |
PHYSICAL
Color | Black; Red |
Number of Conductors | 0 |
Cable Length (ft.) | 1.7 |
Cable Length (in.) | 20 |
Power Cord Jacket Type | Null |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
CONNECTIONS
Side A - Connector 1 | 4 PIN (INTERNAL) |
Side B - Connector 1 | 7 PIN SATA STRAIGHT (MALE) |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.