Duplex Multimode 50/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)
- Utilize Existing SC or ST Cabling with new LC type switches
- Available in 62.5/125 or 50/125 Micron
- LC/ST or LC/SC
- This product is covered by a Lifetime Limited Warranty (coverage details)
N457-001-50
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332135377 |
Technology | Multimode |
PHYSICAL
Color | Orange |
Cable Jacket Rating | LSZH |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 2 |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | ST DUPLEX (FEMALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
STANDARDS & COMPLIANCE
Certifications | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.