Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Keyspan by Tripp Lite Presentation Wireless Remote Control, Silver, 60-ft. Range

Model Number: PR-US2


If you’re the kind of presenter that likes to move around the stage or get out into the audience, then the PR-US2 is the remote for you. With a range of 60 feet, the PS-US2 is ideal for any venue—from classrooms to auditoriums. Plus, it’s easy-to-use buttons let you control your slide deck with ease, so you can focus on your topic and your audience!
  • Wireless presentation remote control designed for PowerPoint and Keynote
  • 60+ ft. RF range
  • 2-button mouse
  • Laser pointer
  • Multimedia controls
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Presentation Magazine selected this remote for its annual "Standing Ovation Award" because it provides an unmatched set of features at a very affordable price!

Features

  • Wireless presentation remote designed for PowerPoint and Keynote
  • RF Connectivity: Works up to 60-ft. away, even through walls and furniture.
  • Mouse Control: Provides complete cursor control and two-button mouse capabilities. Wireless Mouse Control!
  • Laser Pointer: Features "laser safe" design for use in classrooms and other environments where children are present.
  • Multi-Media: Media mode controls Windows Media Player on a PC -- iTunes and QuickTime on a Mac.
  • Plug and Play: There is no software to install. Just plug it into a PC or Mac and it works within seconds.
  • Travel Pouch: Includes a convenient pouch for carrying the remote and receiver when traveling.

System Requirements

  • Windows:
    An available USB port;
    Windows 98SE/Me/2000/XP/Windows 7
  • Mac OS:
    An available USB port;
    Mac OS 9.1 or later;
    Mac OS X (10.1.5 or later);
    Mac OS X (10.6.2)
    Requires Mac OS X (10.3 or later) for volume control
  • Presentation Software: This remote control is designed for use with PowerPoint and Keynote. It will also work with other presentation programs that use the same keystrokes as PowerPoint. The remote supports both Slide Show view and Presenter view within PowerPoint.
  • Multi-Media Software: Volume control buttons adjust system volume on a PC or Mac. Other multi-media buttons are designed to control Windows Media Player.
  • Projectors: This remote is compatible with all brands of projectors.

Package Includes

  • USB receiver
  • Remote
  • Remote's battery (type CR2450)
  • Travel pouch
  • Printer Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code672603040501
Model Frequency433 Mhz
Laser PointerClass 2; Maximum output = 1 mW, wavelength = 650 nm
PRODUCT OVERVIEW
Product OverviewKeyspan-by-Tripp Lite Presentation Remote Control
PHYSICAL
ColorSilver
Shipping Dimensions (hwd / in.)2.00 x 6.50 x 9.00
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.).78 x 1.41 x 4.91 (remote); .37 x .83 x 2.27 (receiver)
Unit Weight (lbs.).11
COMMUNICATIONS
Signal Range (ft.)60
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

The laser pointer is red on the PR-EZ1 and the PR-US2.
Tripp Lite offers three presentation remotes: PR-EZ1, PR-US2, and PR-PRO3. They all have a slide forward and slide back (aka next/previous slide) button as well as volume control. All remotes have a laser pointer button and control PowerPoint and Keynote. Selecting a remote depends on personal preference, but you should consider if you need mouse control: If you need mouse control, choose the PR-US2 or PR-PRO3. Mouse control is helpful if you are controlling programs other than PowerPoint and Keynote. If you don't need mouse control, choose the PR-EZ1 because it is entirely button based. Fewer buttons make it easier to control your PowerPoint presentation. The following is a features summary of the three Keyspan USB presentation remotes: - - - - - - - - - - - - - - - PR-EZ1 Easy Presenter - - - - - - - - - - - - - - - This remote has individual buttons for different actions. Since it’s entirely button-based, it’s easy for anyone to use with PowerPoint and/or Keynote. This remote uses a coin-style battery and has an on/off switch. (The PR-US2 does not have an on/off switch. The PR-PRO3 does.) The PR-EZ1 does not include mouse control. (The PR-US2 and PR-PRO3 have mouse control.) Buttons include: * Next slide * Previous slide * Volume up * Volume down * Mute * Laser pointer * Black screen * F5 (Start slideshow in PowerPoint for Windows) * ESC (end slideshow in PowerPoint and Keynote) * On/off switch - - - - - - - - - - - - - - - PR-US2 Presentation Remote - - - - - - - - - - - - - - - The PR-US2 includes mouse control with left/right click buttons, but lacks the black screen, F5, and ESC buttons. It has volume control, but does not have a dedicated button for this purpose. Instead, this remote has a MODE button that gives each button a different purpose depending on which mode you are in (Presentation mode or Media mode). The PR-US2 uses a coin-style battery, but does not have an on/off switch. Because of this, the remote requires the laser pointer to be enabled prior to use (by pressing two buttons on the remote). Buttons include: * Next slide * Previous slide * Volume up (via Media mode) * Volume down (via Media mode) * Mute (via Media mode) * Laser pointer (must be enabled by pressing two buttons) * Mouse control pad * Left/right mouse click - - - - - - - - - - - - - - - PR-PRO3 Presentation Remote - - - - - - - - - - - - - - - The PR-PRO3 combines the features of the PR-US2 and PR-EZ1, plus new features. It uses two AA batteries for easy replacement and has a storage area in the remote for the USB receiver. It has mouse control, two types of slide control, and volume controls. Buttons include: * Next slide (on the remote's face) * Previous slide (on the remote's face) * Next slide (via swicth on right side of remote) * Previous slide (via swicth on right side of remote) * Volume up * Volume down * Laser pointer * Mouse control pad * Left/right mouse click * Black screen * F5 and ESC (Press and hold F5 to ESC) * On/off switch
Yes, the PR Series (PR-EZ1, PR-US2 and PR-PRO3) remotes are compatible with Windows 7. In addition, the RF remote (ER-V2) for is also compatible with Windows 7.

Additional FAQs may be available on the PRUS2 model support page.

Extended Warranties

Part Number Description
WEXT1A 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2A 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3A 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
PR-US2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.