HDMI to DVI Adapter Video Converter (HDMI-M to DVI-D F), 8-in. (20.32 cm)
- Converts a DVI Male connector into HDMI Male connector
- Compact size for installation in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Converts HDMI equipment to DVI cabling
- 24K Gold Contacts
- Impact resistant molded rubber shell
- Slim design for tight spaces...8 inch cable allows routing in any direction
- Fixed screws
Specifications
OVERVIEW
UPC Code | 037332181046 |
Technology | DVI; HDMI |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.16 |
CONNECTIONS
Side A - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 1 | HDMI (MALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Documentation
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.