Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft.


  • Connect mini stereo audio equipment
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
  • Molded cables with built-in strain relief
  • Gold plated connectors ensure excellent conductivity

View Full Product Details

Tripp Lite Part Number

P312-001

Have a Question?
Contact Us

Overview

1-ft. mini stereo dubbing cord commonly used with multimedia speakers and other audio devices. Perfect for use with mobile devices such as iPod, iPhone, and MP3 players. Gold plated connectors ensure excellent conductivity.

Features

  • Connect mini stereo audio equipment
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
  • Molded cables with built-in strain relief
  • Gold plated connectors ensure excellent conductivity

Package Includes

  • 1-ft. Mini Stereo Dubbing Cord 3.5mm M/M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183941
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 13.5MM (MALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
STANDARDS & COMPLIANCE
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P312-001

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.