Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Daisychain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 15-ft.

Model Number: P772-015


  • Required to daisy-chain multiple B020 / B022 NetDirector KVM switches
  • Allows for expanding the number of computers/servers that can be controlled by a single keyboard, mouse and monitor
  • This premium cable features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection
  • DB25 connectors are molded with integral strain relief and easy-grip textured overmold

Overview

Tripp Lite's 15-ft. daisy chain cable is designed to connect a B020 / B022 NetDirector KVM switch to another NetDirector KVM switch, allowing for the expansion of the number of computers/servers that can be controlled from a single keyboard, mouse and monitor. This premium cable features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection. The cable's DB25 connectors are molded with integral strain relief and easy-grip textured overmold.

Features

  • Links a B020 / B022 NetDirector KVM switch to another NetDirector KVM switch, allowing for the expansion of the number of computers/servers that can be controlled from a single keyboard, mouse and monitor
  • Length: 15-ft.
  • Connectors: DB25 Male to DB25 Female
  • Features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection
  • Molded connectors with integral strain relief and easy-grip textured overmold

System Requirements

  • A Tripp Lite B020 / B022 NetDirector KVM switch connecting to another NetDirector KVM Switch

Package Includes

  • 15-ft. Daisychain Cable for Tripp Lite's B020 / B022 NetDirector KVM Switch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332122841
INPUT
Cable Length (ft.)15
PHYSICAL
Shipping Dimensions (hwd / in.)12.00 x 14.00 x 0.50
Shipping Weight (lbs.)1.10
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B020-008-17 | KVM Switches B020-008-17 NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
B020-016-17 | KVM Switches B020-016-17 NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
B020-U08-19-IP | KVM Switches B020-U08-19-IP NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access
B020-U08-19-K | KVM Switches B020-U08-19-K NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
B020-U08-19KTAA | KVM Switches B020-U08-19KTAA NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant
B020-U16-19-IP | KVM Switches B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD
B020-U16-19-K | KVM Switches B020-U16-19-K NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
B022-U08 | KVM Switches B022-U08 NetDirector 8-Port 1U Rack-Mount KVM Switch
B022-U08-IP | KVM Switches B022-U08-IP NetDirector 8-Port 1U Rack-Mount IP KVM Switch
B022-U16-IP | KVM Switches B022-U16-IP NetDirector 16-Port 1U Rack-Mount IP KVM Switch

Resources & Downloads

support icon

Do you own a
P772-015

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.