Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m)


  • 3-ft. (0.91 m) High Speed with Ethernet HDMI cable v1.4
  • Supports transmission speeds up to 18 Gbps
  • Backward compatible to previous HDMI generations
  • Video mirroring with iPad2

View Full Product Details

Tripp Lite Part Number

P569-003

Have a Question?
Contact Us

Features

  • 3-ft. (0.91 m) High Speed with Ethernet HDMI cable v1.4
  • Supports transmission speeds up to 18 Gbps
  • Backward compatible to previous HDMI generations
  • Fully molded cables, with Gold plated connectors assures long life
  • Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations

System Requirements

  • HDMI video source and HDMI enabled TV / Monitor

Package Includes

  • 3-ft. (0.91 m) High Speed with Ethernet HDMI Cable v1.4
RoHS compliant

Specifications

OVERVIEW
UPC Code037332160645
Product TypePassive
TechnologyHDMI
VIDEO
Max Supported Video Resolution3840 x 2160 @ 30Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
Bandwidth18 Gbps
AUDIO
Audio SpecificationARC
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
Material of ConstructionPVC
ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.0mm
Wire Gauge (AWG)30
Cable Length (ft.)3
Ferrite Core  No
Minimum Bend Radius30mm
Shipping Dimensions (hwd / in.)9.10 x 7.20 x 0.50
Shipping Weight (lbs.)0.19
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
FEATURES & SPECIFICATIONS
HDCP Specification1.4; 2.2
EMI/RFI Line Noise ProtectionNo
IP68 Rated  No
Ethernet SupportYes
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS; REACH; NOM (Mexico); CSA (Canada); FCC Part 15 Class A (USA); UL 1778
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P569003 model support page.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.