Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA Monitor Cable, 640x480 (HD15 M/M), 15 ft. (4.57 m)


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection

View Full Product Details

Tripp Lite Part Number

P512-015

Have a Question?
Contact Us

Overview

Tripp Lite's VGA monitor replacement cable is designed for use with a monitor that has a removable cable with HD15 connectors. This 15-ft. (4.57 m) cable has gold plated connectors and gold plated copper contacts to ensure excellent conductivity. Shielded for maximum EMI/RFI protection. The HD15 male and HD15 male connectors are molded and have integral strain relief to ensure they last a long time.

For use with monitors with resolutions up to 640x480 ( VGA Std ). For higher resolution monitors, please use P502-015.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • HD15 male to HD15 male molded connectors

System Requirements

  • Monitor with removable HD15 cable and resolutions up to 640x480.

Package Includes

  • 15-ft. (4.57 m) VGA Monitor Cable HD15M to HD15M Gold Connectors
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182494
Product TypePassive
TechnologyVGA/SVGA
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)15
Shipping Dimensions (hwd / in.)0.50 x 5.80 x 6.60
Shipping Weight (lbs.)0.50
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (MALE)
FEATURES & SPECIFICATIONS
IP68 Rated  No
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P512015 model support page.

Documents & Downloads

support icon

Do you own a
P512-015

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.