Cat5e 350 MHz Crossover Molded (UTP) Ethernet Cable (RJ45 M/M) - Red, 10 ft. (3.05 m)
- 10-ft. (3.05 m) Red Cat5e Cross Over Cable w/Green Molded Strain Relief
- Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
- PVC 4-pair stranded UTP
- This product is covered by a Lifetime Limited Warranty (coverage details)
N010-010-RD
Have a Question?
Overview
Features
- Cabling for category 5 (Cat5) and 5e (Cat5e) applications
- Length: 10-ft. (3.05 m) / Color: Red with Green connectors / Connectors: RJ45 male
- Cross-over wiring designed to connect Switch-to-Switch or PC-to-PC
- Feature molded connectors with integral strain relief
- PVC 4-pair stranded UTP
- Rated for 350MHz/ 1Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
- Available in other lengths / colors
Specifications
OVERVIEW
UPC Code | 037332187581 |
Technology | Cat5/5e |
INPUT
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
PHYSICAL
Cable Shielding | UTP |
Wire Type | Stranded |
Color | Red |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.21 |
Snagless Connector | No |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.