Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m)
- Protect your network data from EMI/RFI interference
- Molded boot provides extra strain-relief and durability
- This product is covered by a Lifetime Limited Warranty (coverage details)
N125-007-GY
Have a Question?
Overview
Features
- Provides EMI/RFI shielding in Ethernet networks
- Shielded RJ45, w/50-micron gold plated contacts
- 4-pair 26 AWG Stranded STP with drain wire
- Molded boot for extra strain-relief and durability
- TSB 568B (AT&T 258A)Wiring
- TIA/EIA and UL Certified
Specifications
OVERVIEW
UPC Code | 037332135414 |
Technology | Cat6 |
PHYSICAL
Color | Gray |
Cable Shielding | FTP |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMG |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 26 AWG |
Cable Length (ft.) | 7 |
Cable Length (in.) | 84 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Maximum Data Rate | 1Gbps |
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
Cable Style | Shielded; Molded |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | No |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.