Part Number: N235-D01-SH-6A TAA
Mounts to a DIN rail to connect 2 Cat6a cables in a premise wiring, telecom, data or Ethernet network application.
- RJ45 ports compatible with nearly all Cat6a, Cat6, Cat5e and Cat5 network cables
- Built-in mounting clip attaches easily to standard 35 mm DIN rail with no tools needed
- Fully shielded housing reduces EMI/RFI line noise to protect equipment and data
- Supports PoE++ to save you expense and effort of powering PoE devices individually
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Organizes High-Speed Network Cabling in Your Industrial DIN-Rail Installation
This DIN-rail-mountable coupler (F/F) connects two Cat6a network cables to create one longer cable. Its keystone design and dual RJ45 ports are ideal for feed-through patching. Made from durable plastic with a metal coupler housing, the N235-D01-SH-6A is quick and easy to install on a standard 35-millimeter DIN rail using the built-in mounting clip. The snap-in coupler is backward compatible with Cat6/5e/5 cables.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
Because this Cat6a coupler supports Type 4 (100W IEEE 802.3bt) PoE++, it can help deliver power to operate compatible data, voice, security and audio/video PoE devices, such as security cameras, VoIP telephones and access control devices. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings.
Fully Shielded to Protect Your Data and Equipment
The protective metal coupler housing reduces electromagnetic interference (EMI) and radio frequency interference (RFI) that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer. Built-in dust covers on each end help protect unused RJ45 ports from dirt, moisture and other types of debris.
TAA-Compliant for GSA Schedule Purchases
The N235-D01-SH-6A is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332277190 |
Product Type | RJ45 Coupler |
Technology | Cat6a |
Firmware / Software Docs
Offset Ports | No |
CONNECTIONS
Number of Ports | 1 |
PoE Capability | 100W (802.3bt) |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Contact Plating | Gold |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
Color | Light Gray |
Material of Construction | Plastic Casing: PC/PP (Polycarbonate/Polypropylene), Metal Coupler Housing: Zinc Alloy with Nickel Plating |
Shipping Dimensions (hwd / in.) | 0.75 x 4.50 x 8.00 |
Shipping Weight (lbs.) | 0.06 |
Unit Dimensions (hwd / in.) | 1.060 x 1.780 x 0.710 |
ENVIRONMENTAL
Operating Temperature Range | -13° to 122°F (-25° to 50°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 10% to 85% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 10 Gbps |
FEATURES & SPECIFICATIONS
All-in-One Kit | No |
Keystone Jacks | Yes |
Built-in Cables | No |
Color-Coded Connections | No |
EIA/TIA 2/32 Spacing | No |
Down-Angled Ports | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N262-003-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
N262-007-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m) | |
N262-010-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Product Images