Part Number: DMPDS5570S
Easel-style portable TV stand sets up quickly for delivering your message in a classroom, lobby or anywhere else with heavy foot traffic.
- Supports most monitors, whiteboards and interactive displays from 55 to 70 in.
- Rugged wood and steel frame blends into any room décor and supports up to 88 lb.
- Easel-style stand features safety strap to prevent display from tipping
- Durable felt shelf provides ample space for laptops, webcams and other accessories
- Cable management clips keep cords organized and prevent cable clutter
- 5-year limited warranty
Features
Set Up Your Digital Signage Wherever Your Audience Is
This portable TV stand fits most flat-panel and curved-panel displays, whiteboards and monitors from 55 to 70 inches (140 to 178 centimeters). It’s easy to assemble with secure locking collars for convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels.
Durable Wood and Steel Frame Designed to Last
The frame withstands the stress of repeated adjustments and supports up to 88 pounds (40 kilograms). An included safety strap prevents the mounted display from tipping. A felt shelf mounts in front to hold a laptop, webcam and other essential accessories.
Built-In Cable Management Helps Eliminate Clutter
Equipment cables route through clips on the stand’s legs to keep them organized and out of the way. Rubber pads are included to ensure your display remains level on an uneven surface.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 200 x 200, 300 x 200, 300 x 300, 400 x 200, 400 x 300, 400 x 400 and 600 x 400. All hardware is included.
System Requirements
Flat- or curved-screen television, monitor, digital whiteboard or interactive display from 55 to 70 in.
Package Includes
- DMPDS5570S Portable Digital Signage Stand
- Assembly hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332263889 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 200x200; 300x200; 300x300; 400x200; 400x300; 400x400; 400x600 |
Mounting Location | Floor |
Minimum Screen Size (in.) | 55 |
Maximum Screen Size (in.) | 70 |
Maximum Weight Capacity (lbs.) | 88 |
Number of Displays | 1 |
Unit Dimensions (hwd / in.) | 50.400 x 43.200 x 23.000 |
Unit Weight (lbs.) | 88 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images