NetCommander 32-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 1U Rack-Mount
Part Number: B072-032-IP2
Control up to 32 computers from virtually anywhere with one Cat5 KVM switch. This KVM switch with IP remote access is a smart solution for efficient server control. Low-cost Cat5 cables let you locate servers up to 100 ft. away.
- 32 ports provide control of computers/servers locally or via your network or the Internet
- Occupies just 1U of rack space
- Low-cost Cat5 cabling allows longer distances, reduces cable clutter
- Simultaneous support for 3 users – 1 local, 2 remote
- Dual Ethernet ports and power supplies assure uninterrupted remote access
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
Tripp Lite’s B072-032-IP2 KVM Switch is the optimal solution for controlling up to 32 computers/servers locally, from across the room, down the street or around the globe on a network or the Internet.
This KVM switch can be accessed and controlled remotely, so there’s no need to travel to the server room or network closet. A Java-based application allows access via web browser from any secure IP connection; a non-browser client that can bypass browser-related Java Security prompts is available.
The B072-032-IP2 uses inexpensive, user-supplied Cat5e/6/6a cabling with Server Interface Units (sold separately) so you can connect computers/servers located up to 100 ft. away from the switch. This switch features dual Ethernet ports and dual power supplies; if one fails, the other takes over, keeping access uninterrupted. Switch easily between the 32 ports using an on-screen display (OSD), hotkey commands or a remote toolbar. Multi-level password protection prohibits unauthorized users from accessing connected computers, and a local user and up to two remote users can each log on and access different ports simultaneously.
Two serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers; individual ports can be assigned to an IP PDU port to power on/off the server connected to that port. This KVM switch is compatible with Windows and Linux operating systems, and provides remote access using a Windows computer. It supports VGA video resolutions up to 1920 x 1080 @ 60 Hz. Heavy-duty steel housing stands up to frequent use.
Virtual Media allows an .iso file to be mounted to a target server and accessed as if it were stored directly on it. Virtual Media data transfer rates up to 12Mbps are supported when using a B078-101-USB2 Server Interface Unit. Other features include RADIUS and LDAP/S authentication, system-sent SNMP messaging and an event log that tracks logins, reboots and network setting changes.
Free NetCommander-AXS Management Software is available to access and control all of your Tripp Lite NetCommander IP KVM switches (B070 and B072 series). From a single interface, you can access server ports on any of your KVM switches, power cycle or power on/off outlets of IP PDUs and manage KVM settings. This software can be downloaded free of charge from the model support page for the B072-032-IP2. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Mounts in a standard 19 in. rack
- Inexpensive Cat5e/6/6a cabling lets you locate servers up to 100 ft. from the switch
- Use a Server Interface Unit, B078-101-USB-1 (for USB) or B078-101-PS2 (for PS/2) with each server to be connected with Cat5 cable; use a B078-101-USB2 to support Virtual Media data transfer rates up to 12Mbps
- To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Remote access means there’s no need to travel to the server room or network closet
- Java-based application allows Windows computers to control a target server via web browser from any location over a secured IP connection
- A non-browser client is available that allows Windows computers to remotely access the KVM without the need for a browser and without the need to install Java
- 1 local + 2 remote users can access different ports concurrently; up to 5 users can share a single remote session
- Supports both IPv4 and IPv6
- On-screen display, hot keys and remote toolbar for easy use
- Free NetCommander-AXS Management Software gives you remote access and control over all your Tripp Lite NetCommander IP KVM switches (B070 and B072 series)
- Video resolutions up to 1920 x 1080 @ 60 Hz are supported
- 2 serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers; assign individual ports to an IP PDU port to power on/off the server connected to that port
- BIOS-level control of any brand and model server, regardless of the server’s condition and network connectivity
- Virtual Media allows an .iso file to be mounted to a target server and accessed as if it were directly stored on it
- Virtual Media data transfer rates up to 12Mbps are supported when using a B078-101-USB2 Server Interface Unit; a B078-101-USB-1 Server Interface Unit can be used for Virtual Media support, but only at speeds up to 1Mbps
- Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
- System-sent messages to SNMP server notify you of network failures
- Supports RADIUS and LDAP/S authentication
- Log tracks events such as logins, reboots and network setting changes on your installation
- Multi-level password protection: create administrator accounts with full access and user accounts with limited access
- Supports TLS 1.2 security protocol
- You can install SSL certificates to ensure secure transactions between web servers and browsers
- Flash-upgradable firmware over the network
- Heavy-duty steel housing stands up to frequent use
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with HD15 (VGA) port, and USB port or PS/2 keyboard/mouse ports
- User-supplied Cat5e/6/6a cabling
- B078-101-USB-1 or B078-101-USB2 (USB) or B078-101-PS2 (PS/2) Server Interface Unit is required for each connected computer/server
- For computers with Displayport or HDMI, change to VGA using Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Compatible with Windows and Linux operating systems
- Remote access supported using Windows computers
- Remote console computers require minimum Pentium 4 with 2 GB memory
Package Includes
- B072-032-IP2 32-Port Cat5 2+1 User 1U Rack-Mount KVM Switch with Remote IP Access
- C13 to 5-15P Power Cords (x2)
- Rack-Mount Hardware
- CD with Owner's Manual
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332177261 |
Technology | Cat5/5e; PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | Local : 1920 x 1200 @ 60 Hz ; Remote : 1920 x 1080 @ 60 Hz |
Max Number of Ports (Entire Chain) | 32 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60HZ |
Input Current | 120V (0.7A) / 230V (0.3A) |
Power Input Receptacle | IEC-320-C14 |
Redundancy - Dual Power Inputs | Yes |
POWER
Power Consumption (Watts) | 50 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
PHYSICAL
Color | Black |
Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 4.30 x 14.40 x 23.00 |
Shipping Weight (lbs.) | 10.10 |
Unit Dimensions (hwd / in.) | 1.7 x 17.3 x 11 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 7.70 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -40 to 158 F (-40 to 70 C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
BTUs | 171 BTU/Hr |
COMMUNICATIONS
IP Remote Access | Yes |
Network Compatibility | 100 Mbps (Fast Ethernet) |
CONNECTIONS
Number of Ports | 32 |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (3) USB A (FEMALE) |
Side A - Connector 2 | HD15 (FEMALE) |
Side A - Connector 3 | (4) RJ45 (FEMALE) |
Side B - Connector 1 | (32) RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Number of Users | 3 |
NIAP-Certified Secure | No |
On-Screen Display (OSD) | Yes |
Port Selection | Hotkey; OSD |
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
Authentication Supported | RADIUS; LDAPS |
Cat5 KVM Switch | Yes |
Recommended Category Cable | Cat5e/6 Cables |
REMOTE ACCESS
Virtual Media Speed | Up to 12 Mbps (using B078-101-USB2) |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N105-007-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m) |
![]() |
N105-010-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N105-025-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N105-050-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
![]() |
N105-100-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 100 ft. (30.5 m) |
![]() |
N125-007-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N125-010-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N125-025-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N125-050-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
![]() |
N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 14 ft. (4.27 m) |
![]() |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
KVM Switch Accessories
Model Number | Description | |
---|---|---|
![]() |
B078-101-PS2 | NetCommander PS2 Server Interface Unit (SIU) |
![]() |
B078-101-USB-1 | NetCommander USB Server Interface Unit (SIU) - Single |
![]() |
B078-101-USB-8 | NetCommander USB Server Interface Unit (SIU) - 8-Pack |
![]() |
B078-101-USB2 | NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Configure a NetCommander 1U Cat5 Rack-Mount KVM Switch
https://www.tripplite.com/video/how-to-configure-a-netcommander-1u-cat5-rack-mount-kvm-switch/796867 - NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images