Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 8 C13 Outlets

Model Number: IS1000HGDV


Transformer with full CAN/ES/IEC/EN 60601-1 listing offers line isolation, step-up and step-down capabilities, and continuous noise filtering in protecting medical electronic equipment used in patient-care vicinities.
  • Protects sensitive equipment from EMI/RFI line noise and surges
  • Cumulative leakage current less than 80 µA
  • Automatically shuts down all outlets in case of overload
  • Offers complete isolation from input AC mains power
  • Ideal for use in any industrial, network or medical environment
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The IS1000HGDV Isolator® Series Dual-Voltage 115/230V 1000W 50/60Hz Medical-Grade™ Transformer with full CAN/ES/IEC/EN 60601-1 listing is ideal for protecting sensitive electronic equipment in patient-care vicinities. It can be configured for either step-up voltage, step-down voltage or pass-through voltage operation. Along with line isolation and continuous EMI/RFI line noise filtering, its surge protection rating of 240 joules suppresses excess voltage to prevent it from damaging connected equipment.

An internal low-impedance isolation transformer component offers 100% isolation from the input mains AC line. Faraday shield reduces the cumulative leakage current of the IS1000HGDV and connected equipment to levels less than 80 microamps, while removing utility switching transients and harmonics generated by other on-site loads and reducing the impact of utility or lightning related surge conditions.

Transformer filtering provides continuous common-mode noise rejection with no wearable parts. The IS1000HGDV reduces 6000V IEEE 587 Category A and B ring wave and combination wave test surges to only 0.5V common mode.

Components connect to eight C13 outlets with fuse overload protection and a lighted on/off switch. The rugged all-metal unit housing ships ready for placement in any industrial, medical, office, network or audio/video environment. Requires a C13 AC input cord with country specific plug (sold separately)

Features

Full CAN/ES/IEC/EN 60601-1 Medical-Grade Listing with C14 Inlet and 8 C13 Outlets
  • Ideal for protecting sensitive electronic equipment in patient-care vicinities
  • Reduces cumulative leakage current of Isolator and connected equipment to levels less than 80 µA
  • Inexpensive alternative to dedicated circuits and site electrical upgrades
  • Rugged all-metal housing designed to withstand frequent use in busy environments
  • Requires a C13 AC input cord with country specific plug (sold separately)
Selectable 115/230V Input/Output Voltage Suitable for Most Applications
  • Step-up, step-down or pass-through voltage operation (input frequency always equals output frequency)
  • Internal low-impedance toroidal isolation transformer with Faraday shield offers 100% isolation from mains AC power line
  • Automatically shuts down all outlets in case of overload
  • Ships ready for placement in any industrial, medical, office, network or audio/video environment
Protects Connected Equipment from Dangerous Spikes, Surges and Line Noise
  • Line isolation, continuous noise filtering and 240 joules of AC surge protection
  • Removes EMI/RFI noise, utility switching transients, load-generated harmonics and ground loops
  • Floating AC output prevents noise coupling from noisy ground circuits
  • Reduces 6000V IEEE 587 Category A and B ring wave and combination wave test surges to only 0.5V common mode

Package Includes

  • IS1000HGDV Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer
  • (2) Fuse sets (115V and 230V operation)
  • Input/output cable selector data sheet
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200020
Efficiency96%
Nominal Voltage / Frequency115/230 VAC 50/60 HZ (Voltage Selected by Input Power Module Fuse Installation
Over Current Protection  2X10A @ 115V and 2X5A at 230V ( Both Fuses included with Product as Accesories)
VA / Watt Capacity1000
Transformer TypeMedical Grade, Low Impedence Toroid- Line Isolation (Pass Through or Step UP or Step Down)
OUTPUT
Output (VA)1000
Output (Watts)1000
Output Receptacles(8) C13
Output Nominal Voltage115V/230V (Selected by Output Switch) Can also be step up or step down, Selected when Installing Fuses.
Output Amp Capacity8.7@ 115V/ 4.3@230V
INPUT
Nominal Input Voltage Description115/230 VAC (Selected by Input Power Module Fuse Installation) Operating Input Voltage Range 100-125Vac or 200-250VAC
Input Frequency50/60HZ
Maximum Surge Amps70A
Input Current10A @ 115V / 5A @ 230V
THDi  Less than 1%
Power Input ReceptacleIEC-320-C14
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  240
IEEE587 Cat. A Ringwave Let-ThroughReduced to 0.5v Common Mode
Noise Suppression Rating35-65db
ISOLATION
Output Isolation Transformer  Toroid with AC output Floating with Respect to Earth Ground POAG Connector and Earth Ground Stud
Leakage Current  Max AC Leakage Current 80 (uA)
PHYSICAL
ColorWhite
Cooling MethodConvection
Material of ConstructionSheet Metal Cabinet
Shipping Dimensions (hwd / in.)10.24 x 14.96 x 17.13
Shipping Weight (lbs.)32.32
Unit Dimensions (hwd / in.)5.13 x 9.84 x 11.81
Unit Weight (lbs.)30.25
ENVIRONMENTAL
Operating Temperature Range0 C-40 C(32F to 104F), Intended Application is in a controlled environment at approx. 25 C.
Storage Temperature Range-15 C to 50 C (5F to 122F)
Operating Elevation (m)0-3000M (0-10,000 Ft)
Operating Humidity Range5% to 95% RH (Non-Condensing)
OPERATION
System Type SelectionsInput Voltage equals Output Voltage OR 120V input equals 230V output OR 230V Input equals 120V output - (Selectable when installing Fuses) Input Frequency always equals Output Frequency
CERTIFICATIONS
CertificationsTested to ANSI/AAMI ES60601-1:2005+A2+A1, IEC60601-1 3RD EDITION +A1, cAN/CSA-C22.2 NO. 60601-1:14, CE, NOM
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.