Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI Dual Link Digital Extension Adapter Cable with 45 degree Left Plug (DVI-D M/F), 1 ft.

Model Number: P562-001-45L


  • For use with Single or Dual TMDS Link specified equipment
  • Ideal for use in tight spaces
  • Saves wear and tear on your equipment connector
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 1 foot DVI-D Male to DVI-D Female adapter cable is the ideal solution for those tight spaces where a standard straight DVI cable will not fit. The adapter also saves wear and tear on your video cards connector. This cable features Gold connectors and contacts, fully molded ends, and double-shielded cable.

Features

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Dual Link digital signaling for transmission speeds to 9.9Gbps
  • Gold plated copper contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • PC and Mac compatible
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

  • Digital Video card or Monitor with a DVI-D connector.

Package Includes

  • DVI Dual Link 45 Degree Left Extension Cable, DVI-D M/F, 1FT
RoHS compliant

Specifications

OVERVIEW
UPC Code037332131072
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.25
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1DVI-D DUAL LINK (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
CERTIFICATIONS
CertificationsRoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P120-000 | Digital Signage & Audio/Video P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
P126-000 | Digital Signage & Audio/Video P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.