Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

External 24V 2U Rack-Mount Battery Pack for select Tripp Lite UPS Systems (BP24V36-2US)

Part Number:  BP24V36-2US

  • Extends the runtime of expandable 24V DC Tripp Lite UPS Systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 2U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount installation available
  • 2-year limited warranty
Extended Warranty Options
Have a Question?
Contact Us

Overview

BP24V36-2US rackmount external battery pack offers extended battery runtime when used in conjunction with expandable 24V Tripp Lite rackmount UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included daisychain connector enables the connection of additional compatible 24V external battery packs to the host UPS. Included mounting accessories support 2U rackmount installation in 4 post racks. Options for 2-point front-rail mounting, 2 post center-mounting and wallmount installation available.

Compatible with these UPS Systems - SMART750RMXL2U, SU750RTXL2U, SU750RTXLCD2U, SU1000RTXL2UA, SU1000RTXLCD2U, SUINT1000RTXL2UA and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 24V DC Tripp Lite UPS systems
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 24V external battery packs to the host UPS
  • Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
  • Set of optional-use detection jacks automatically configure host UPS systems supporting this feature for one or more external battery packs
  • UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
  • 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks

Package Includes

  • BP24V36-2US external battery pack with attached DC cabling
  • 4 post compatible rack mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178084
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)24
UPS ConnectionAttached cable with red/black 75 amp DC connector
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
Rack Height2U
External Battery Pack Form FactorRack
Installation Form Factor NotesUpright vertical tower configuration is not recommended for this model
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)16.8
Optional Mounting Accessory Notes 2POSTRMKITWM  enables wall-mount and 2-post rackmount installation (Wallmount installation requires that the plastic front bezel of the battery pack face upward);  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Shipping Dimensions (hwd / in.)9.00 x 22.90 x 21.10
Shipping Weight (lbs.)72.00
Unit Dimensions (hwd / in.)3.410 x 17.300 x 13.820
Unit Weight (lbs.)59.4
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Related Products

UPS Accessories

  Model Number Description
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Rack Accessories

  Model Number Description
SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks

Services

Extended Warranty

Part Number Description
WEXT1J Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDU; Inverters; and UPS Systems
WEXT2J Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS
WEXT3J Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Inverters; UPS Systems
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.