Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Three Phase 208V 20A Circuit Breaker for Rack Distribution Cabinet Applications


  • Circuit breaker for SUDC208VP distribution cabinet applications
  • Three Phase Cutler Hammer 208V 20A 3 Pole
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

SUBB320

Have a Question?
Contact Us

Overview

Cutler Hammer three phase 208V 20A 3 pole circuit breaker for use with Tripp Lite SUDC208VP rack distribution cabinet.

Features

  • Cutler Hammer three phase 208V 20A 3 pole circuit breaker
  • For use with Tripp Lite SUDC208VP rack distribution cabinet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156372
INPUT
Rated input current (Maximum Load)20A
Nominal Input Voltage(s) Supported208V AC
PHYSICAL
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 2.25
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)3.25 x 3.25 x 2.25
Unit Weight (lbs.).869
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
SUBB320

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.