Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI over Cat5/6 Active Extender Kit, Wall Plate Transmitter/Receiver for Video/Audio, Up to 150 ft., TAA


Transmitter and receiver work in tandem to extend an HDMI signal via Cat5e/6 cable to a projector, monitor or television. Ideal for digital signs, schools and trade show presentations.
  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound audio
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • Built-in equalization control lets you fine-tune image quality
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B126-1A1-WP

Have a Question?
Contact Us

Overview

The B126-1A1-WP HDMI over Cat5/Cat6 Active Extender Kit includes a transmitter unit and a receiver unit that work in tandem to extend an HDMI signal to a projector, monitor or television. The kit is ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow or that require multiple displays connected to one source.

HDMI cable (see Tripp Lite’s P568-Series) connects a monitor to the receiver and the video source to the transmitter. Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series) connects the two units. No 110 punchdown connection is required.

The B126-1A1-WP can extend a 1080i (60 Hz) signal up to 200 feet, a 1080p (60 Hz) signal up to 150 feet and a 3D signal up to 125 feet. You can also connect up to three B126-110 remote repeaters in the chain (using Cat5e/6 cable) for a total of five HDMI displays and full signal extension of 700 feet (1080i), 500 feet (1080p) or 400 feet (3D).

In addition to crystal-clear video, the B126-1A1-WP delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio. Built-in equalization control lets you fine-tune the image quality at each remote display. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install. Mounts to a wall using the included hardware.

Features

Extends High-Definition Signals
  • Extends a 1080i (60 Hz) signal up to 200 ft., a 1080p (60 Hz) signal up to 150 ft. and a 3D signal up to 125 ft.
  • Connect up to 3 B126-110 remote repeaters to the chain for maximum signal range of 700 feet (1080i), 500 feet (1080p) and 400 feet (3D)
  • Transmitter and receiver connect with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)
  • No 110 punchdown connection required

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports HD resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio
  • Supports 24-bit True Color (8 bits per channel) and HDCP
  • Built-in equalization control lets you adjust the image on the local monitor

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Units connect quickly to source and display with HDMI cable, such as Tripp Lite’s P568-Series
  • LEDs indicate at a glance when the unit is receiving power and a signal from the previous link in the chain
  • Included mounting hardware lets you install the unit on a wall

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • Transmitter unit
  • Receiver unit
  • Screwdriver for adjusting equalization
  • (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332168078
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
External Power Supply Output Specs (V / A)5V / 2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.37
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; RoHS; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Activity), Blue (Audio)
PHYSICAL
ColorWhite
Included Mounting AccessoriesYes
Material of ConstructionSECC
RackmountableNo
Receiver Unit Dimensions (hwd / cm.)2.6 x 9.2 x 6.4
Receiver Unit Dimensions (hwd / in.)1 x 3.6 x 2.5
Receiver Unit Weight (kg)0.09
Receiver Unit Weight (lbs.)0.2
Shipping Dimensions (hwd / in.)0.25 x 5.00 x 10.60
Shipping Weight (lbs.)0.30
Transmitter Unit Dimensions (hwd / cm.)2.6 x 9.2 x 6.4
Transmitter Unit Dimensions (hwd / in.)1 x 3.6 x 2.5
Transmitter Unit Weight (kg)0.09
Transmitter Unit Weight (lbs.)0.2
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range14 to 167 F (-10 to 75 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)200
CONNECTIONS
Side A - Connector 1HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE); RJ45 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution1080p @60Hz
HDMI Specification1.4
HDCP Specification1.4
Audio Specification7.1 Channel Surround Sound (Multi-Channel or PCM)
Recommended Category CableCat5/Cat5e/Cat6 Cables
Max Supported Color Depth24-bit True Color
3D Video SupportedYes
TechnologyHDMI
CERTIFICATIONS
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Copper Network Cables
  Model Number Description
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Digital Signage & Audio/Video
  Model Number Description
B126-110 | Digital Signage & Audio/Video B126-110 HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft., TAA
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.