6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port
- USB 3.0 Hub with two USB 3.0 SuperSpeed ports and four USB 2.0 High-Speed ports
- One dedicated port for Tablet charging ( 5V, 2A )
- USB 3.0 ports support up to 900mA per port
- USB 2.0 ports support up to 500mA per port
- Plug-and-Play - no software or drivers required
- 3-year limited warranty
Overview
Features
- USB 3.0 ports support 5Gbps transfer speeds when plugged into a USB 3.0 computer and peripheral
- USB 2.0 ports support High-Speed 480Mbps speeds
- Charging port provides 5V,2A for tablet ( iPad ) full battery charging
- USB 3.0 ports support up to 900mA per port
- USB 2.0 ports support up to 500mA per port
- The included external power supply provides 4A of power, to be shared between the hub ports (up to 2A for iPad charging port, up to 900mA per USB 3.0 port, up to 500mA per USB 2.0 port)
- Top mount ports for Thumb Drive connections
Plug-and-Play - No software or drivers required
- Windows (compatible with Windows 10) and Mac compatible
- Overcurrent protection
- LED power indicator light
Specifications
OVERVIEW
UPC Code | 037332173560 |
Product Type | Hub |
AC Adapter | Input: 100-240V, 50/60Hz, 0.9A; Output: 5V, 4A |
Technology | USB 3.0 (SuperSpeed); USB |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (6) USB A (FEMALE) |
Data Ports Detail | (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (4) USB-A - USB 2.0 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | NEMA 1-15P North America |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
External Power Supply Output Specs (V / A) | 5V / 4A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply Cord Length (m.) | 1.5 |
External Power Supply DC Barrel Connector Specs | OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; UL; cUL; RoHS |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green - Power |
CHARGING
Charging Ports / Amps | (1) 2A |
Charging Ports | USB-A: 2A |
Charging Ports Detail | Dedicated charging port |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 3.00 x 4.60 x 5.50 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 1 x 4 x 2.25 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.18 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 158 °F (-20 to 70 °C) |
Storage Temperature Range | -4 to 185 °F (-20 to 85 °C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
BTUs | 5.5 BTU/Hr |
Power Consumption (Watts) | 1.6 |
Power Provided to Connected Device(s) | 5V 0.5A (2.5W) Output (USB-A 2.0), 5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger) |
CONNECTIONS
Ports | 7 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | (2) USB 3.0 A (FEMALE) |
Side B - Connector 2 | (5) USB A (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the U360412 model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U022-006 | USB 2.0 A/B Cable (M/M), 6 ft. (1.83 m) |
![]() |
U022-010 | USB 2.0 A/B Cable (M/M), 10 ft. (3.05 m) |
![]() |
U322-006 | USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m) |
![]() |
U322-010 | USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m) |
![]() |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m) |
![]() |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m) |
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.