Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI to DVI Cable Adapter (HDMI-M to DVI-D F) 8-in.

Model Number: P132-08N


Connect a DVI computer to a HDTV
  • Converts a DVI Male connector into HDMI Male connector
  • Compact size for installation in tight spaces
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's HDMI Male to DVI Female Adapter Cable allows DVI cables to plug into HDMI equipment. Gold-plated connectors and 24K Gold contacts, along with a molded, rubberized plastic housing assure long life use.

Features

  • Converts HDMI equipment to DVI cabling
  • 24K Gold Contacts
  • Impact resistant molded rubber shell
  • Slim design for tight spaces...8 inch cable allows routing in any direction

System Requirements

  • Digital video equipment with HDMI Female connections

Package Includes

  • HDMI Male to DVI Female Adapter Cable - 8-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181046
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.16
CONNECTIONS
Side A - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; HDMI
CERTIFICATIONS
CertificationsRoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.